|
Stainless Steel Swagelok Tube Fitting, Zero Volume Reducing Union, 1/4 x 1/16 in. Tube OD
Part #: SS-400-6-1ZV
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMinimizes dead space in tube transitions, enabling precise flow control and reduced contamination. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Zero Volume Reducing Union, 1/4 x 1/16 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Minimizes dead space in tube transitions, enabling precise flow control and reduced contamination.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-400-6-1ZV — Stainless Steel Swagelok Tube Fitting, Zero Volume Reducing Union, 1/4 x 1/16 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/16 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-200-6-1ZV | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
