text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

Cone and Thread Fittings Categories

Adapters

Adapters

Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.

Bulkheads

Bulkheads

Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.

Caps and Plugs

Caps and Plugs

Fully pressurize your system with a cap for tubing or a plug for a port.

Couplings

Couplings

Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.

Glands and Collars

Glands and Collars

Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.

High-Pressure Cone and Ferrule Fittings, Sno-Trik

High-Pressure Cone and Ferrule Fittings, Sno-Trik

Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.

Konus-/Gewindeverschraubungen—Kataloge

Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Drücken und Temperaturen, Optionen und Zubehör.

Fluidsystem mit leckagefreien Rohrverschraubungen von Swagelok<sup>®</sup>

Wie Sie die passende Verschraubung für Ihre Anwendung auswählen

Im folgenden Direktvergleich sehen Sie wie der Einsatz von Rohrverschraubungen der Serie FK von Swagelok® die Installationszeit gegenüber Konus- und Gewindeverschraubungen drastisch reduzieren sowie vor geringfügigen Fehlern schützen kann, die anderenfalls Nachjustierungen erforderlich machen können.

Verschraubungen vergleichen

Ressourcenzentrum

Die Anatomie einer Verschraubung für Wasserstoffanwendungen
Die Anatomie einer Verschraubung für Wasserstoffanwendungen

Erfahren Sie, wie Hersteller von Brennstoffzellen-Fahrzeugen und der zugehörigen Infrastruktur dank eigens für Wasserstoffanwendungen entwickelter Rohrverschraubungen sowohl die Sicherheit als auch die Zuverlässigkeit ihrer Kraftstoffsysteme verbessern können.

Arbeiter auf einer Ölplattform
Holen Sie mit Klemmringverschraubungen mehr aus Ihren Öl- und Gasanlagen heraus

Informieren Sie sich über unsere Klemmringverschraubungen für Offshore-Öl- und Gasanlagen mit mittlerem Druck und welche Vorteile diese gegenüber Konus-/Gewindeverschraubungen im Hinblick auf Installationszeiten und Leistung bieten.

Optimierte Komponentenauswahl für den Wasserstofftransport
Optimierte Komponentenauswahl für Fahrzeuge mit Wasserstoffantrieb

Zuverlässige Lösungen im Bereich der Wasserstoffmobilität hängen von der richtigen Spezifikation und Auswahl der Komponenten ab. Erfahren Sie mehr darüber, auf was es bei der Auswahl der richtigen Komponenten ankommt.

Betreiber von Offshore-Ölanlage setzt auf Rohverschraubungen der Serie FK von Swagelok
Fallstudie: Betreiber von Offshore-Ölanlage

Erfahren Sie, wie der Austausch traditioneller Konus-/Gewindeverschraubungen mit Verbindungen der Serie FK auf einer Offshore-Plattform zu einer 80 %igen Reduktion der Installationszeit geführt hat.

This process may take several minutes. Please be patient and remain on the page.