Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Leak Detection Case Studies
Swagelok ® Compressed Gas Leak Detection Services Customer Success Stories Every day, experienced Swagelok fluid system specialists and field engineers with deep technical and application expertise consult with customers in diverse industries across the globe on fluid system design, installation,...
-
Hose Management
Swagelok ® Hose Advisory Services: Helping You Get More from Your Hoses Eliminate a variety of hose-related issues that cause safety concerns , unplanned downtime, low product yield, or costly part replacements through Swagelok ® hose advisory services. Experienced Swagelok hose advisors will wa...
-
Steam System Audit Services
Undergo a Steam System Audit. Reduce Energy Loss. Find out where your plant is losing energy with thorough Swagelok ® steam system services. By harnessing state-of-the-art techniques and relying on years of steam and condensate systems industry expertise, a steam system specialist will help you con...
-
Design and Assembly Services
Optimize Your Fluid System Design with Our Engineering Assembly Services Ensure optimal performance while maintaining production costs of new fluid system assemblies by allowing Swagelok technicians to fabricate a fluid system for you. You will receive a professionally designed, repeatable solution...
-
Atmospheric Side Plans
< Back to Mechanical Seal Support Systems Seal Support System Atmospheric Side Plans Seal Plan Kits Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kitcontains everything needed for proper installation, including an engineered drawing, making it s...
-
API Plan 51 Quench from Reservoir
API Plan 51 is a quench system for use on the atmospheric side of a single seal. This system acts as a dead-ended reservoir for a fluid. API Plan 51 Kit contents shown solid and include some optional components. This plan: Prevents icing on the atmospheric side of the seal Is typically used ...
-
API Plan 62 Quench from External Source
API Plan 62 delivers an external quench fluid to the atmospheric side of the seal. A typical application in a refinery is the prevention of coking on seal faces in hot hydrocarbon service by employing a steam quench. Nitrogen or clean water may also be used to quench or cool and clean the atmospheri...
-
API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...
-
API Plan 65B Leakage Collection with Reservoir
API Plan 65B monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir is allowed to collect normal leakage. A level transmitter on the reservoir triggers an alarm in the event of excessive leakage. A valve on the outlet side of the reservoir is typically l...
-
Between Seal Plans
< Back to Mechanical Seal Support Systems Seal Support System Between Seal Plans Seal Plan Assemblies Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Optionsand configurations not listed in the ordering numbering structure are also available, and sea...