Flexible métallique haute pression Swagelok® (série FX)
Le flexible haute pression entièrement métallique de la série FX résiste à la corrosion dans des environnements corrosifs où règnent des températures élevées, un vide ou des pressions élevées.
Se renseigner sur notre gamme de flexiblesFX series hose is a convoluted 316L core stainless steel high pressure braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking in this metal braided hose. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
Watch this Video to Learn More About Permeation
A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series high pressure braided hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
| Materials | Core: 316L annular convoluted SS Reinforcement: 321 SS double braid End connections: 316 SS |
| Nominal Hose Sizes | Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in. |
| Working Pressures | Vacuum to 6000 psig (413 bar) for 1/4 in. Vacuum to 5000 psig (344 bar) for 3/8 in. Vacuum to 4500 psig (310 bar) for 1/2 in. Vacuum to 3600 psig (248 bar) for 3/4 in. Vacuum to 3000 psig (206 bar) for 1 in. Vacuum to 2600 psig (179 bar) for 1 1/4 in. Vacuum to 2200 psig (151 bar) for 1 1/2 in. Vacuum to 1675 psig (115 bar) for 2 in. |
| Temperature Range | –325 to 1000°F (–200 to 537°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® предлагает шланги и трубки нестандартной длины, диаметром 2 дюйма и меньше, с разными типами торцевых соединений и материалов изготовления, схемами армирования, подходящих для эксплуатации в широком диапазоне рабочих параметров среды.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
Как план технического обслуживания промышленных шлангов позволит сэкономить большие средства для вашего предприятия
Если знать, когда следует заменять промышленные шланги, можно сэкономить большие средства на эксплуатационных расходах для своего предприятия. Узнайте, как оценить свои системы и разработать план профилактического обслуживания для управления состоянием шлангов.
Замена промышленных шлангов: Материалы центральной трубки
При выборе промышленного шланга начните с центральной трубки, то есть внутреннего слоя шланга. Информация о материалах центральной трубки и конструкции стенок, предоставленная экспертами Swagelok, поможет вам подобрать идеальный шланг для вашей области применения.
Как выбрать подходящий армирующий слой для шланга
Промышленные шланги обычно имеют критически важные армирующие слои, которые влияют на их долговечность и характеристики. Узнайте о разных типах армирующих слоев и о том, какой из них лучше всего подходит для разных жидкостных и газовых систем.