Regulators — Back-Pressure Regulators, Spring-Loaded
Regulators available with these specifications:
- Pressure-reducing models
- Back-pressure models
- Spring-, dome-, and air-loaded
- 1/4 to 4 in. end connections
- Working pressures up to 10 150 psig (700 bar)
- –49 to 176°F (–45 to 80°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Back-Pressure Regulators, Spring-Loaded — Reguladores de contrapresión
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort ConfigurationKBP1E0A4A5A20000 Acero inoxidable 316 3,4 bar (50 psig) 0 a 3,4 bar (50 psig) 1/4 pulg. NPT hembra A KBP1F0A4A5A20000 Acero inoxidable 316 6,8 bar (100 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra A KBP1F0D4A5A20000 Acero inoxidable 316 6,8 bar (100 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra D KBP1G0A4A5A20000 Acero inoxidable 316 17,2 bar (250 psig) 0 a 17,2 bar (250 psig) 1/4 pulg. NPT hembra A KBP1J0A4A5A20000 Acero inoxidable 316 34,4 bar (500 psig) 0 a 34,4 bar (500 psig) 1/4 pulg. NPT hembra A
Product Availability by Store Location
Hours