Hoses and Flexible Tubing
Hoses and flexible tubing available with these specifications:
- Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber
- 1/8 to 2 in.
- Fractional and metric end connections
- Custom lengths available
- Optional covers, tagging, and testing
Your local authorized Swagelok sales and service center may have additional options.
-
Tubo Flexible — Tubo de Vinilo, Serie LT — Tubo de Vinilo Serie LT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeLT-3-5 Vinilo - - - - LT-4-6 Vinilo - - - - LT-2-4 Vinilo - - - - LT-4-10V Vinilo - - - - LT-6-8 Vinilo - - - - LT-8-10 Vinilo - - - -
Product Availability by Store Location
Hours