Swagelok® Thermal Loop Management Program for Semiconductor Fabrication
The Swagelok thermal loop management program is designed to help semiconductor manufacturers operate leak-tight, properly insulated systems to maximize chip yield.
Request More InformationSemiconductor Wafer Manufacturing Thermal Loop Systems
Achieving optimal yield in semiconductor wafer manufacturing requires efficient chiller and heat exchanger operation, and that requires reliable chiller hoses and other leak-tight components. Those components must be properly installed, routed, and insulated to achieve process consistency, repeatability, cleanliness, and a moisture-free operating environment.
The Swagelok thermal loop management program was created to address condensation prevention and reduce operating costs. This comprehensive program uses our decades of experience and deep technical understanding of semiconductor wafer manufacturing process requirements to offer resources that can help maximize semiconductor operation productivity.
Thermal Loop Program Benefits
- Reduced downtime by preventing condensation that causes process interruption
- Increased semiconductor chip yields by minimizing thermal variation with highly efficient media transfer throughout the process loop
- Increased efficiency and reduced energy costs due to improved chiller performance
- Reduced capital expenses and operating expenditures due to streamlined processes with a single vendor
Hundreds of Swagelok field engineers located at authorized sales and service centers around the world make it easy to access the support needed to optimize thermal loop performance for semiconductor wafer manufacturing. They provide a comprehensive solution for semiconductor production needs including expert guidance, local support, and pre-engineered system assemblies covered by the Swagelok Limited Lifetime Warranty.
For more information about our thermal loop management program and how it can help your company, contact your local authorized Swagelok sales and service center.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Solving Semiconductor Fabrication Challenges with Insulated Hoses
The right insulated hose solution can help solve some common challenges associated with the highly precise semiconductor fabrication process.
Read More About Insulated Hoses関連資料/コラム記事
適切なホースのエンド・コネクションを選定するには
半導体業界で使用されているチューブ/フレキシブル・ホース用のエンド・コネクション・タイプ、そして実際のアプリケーションに最適な製品を評価/選定する方法を紹介します。
Swagelok® 真空断熱メタル・ホース(FVシリーズ)
真空断熱メタル・ホース FVシリーズは、幅広い流体温度に対して優れた断熱性を発揮します。
一般産業用ホースのメンテナンス計画を策定してプラントのコストを大幅に削減する
一般産業用ホースの適切な交換時期を見極めることができれば、プラントのメンテナンス費用を大幅に削減することができます。今回は、システムの評価とメンテナンス計画の策定を通じて、ホースの交換サイクルを管理する方法を紹介します。
現場でのフィールド・エンジニアリング・サポートのメリット;半導体デバイス製造向け
スウェージロックによる現場でのフィールド・エンジニアリング・サービスが、既存または新規の半導体デバイス製造ファブのオペレーションにもたらすメリットを紹介します。