Medium-Pressure Tube Fittings — Caps and Plugs
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Maximum 15 000 psig (1034 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Caps and Plugs — Tapones Macho
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-P Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión - - SS-8FK0-P Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión - - -
Medium-Pressure Tube Fittings — Caps and Plugs — Tapones para tubo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-C Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión - -
Product Availability by Store Location
Hours