Catalogs
Pipe Fittings — Caps and Plugs — Hollow Hex Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Accesorios Roscados
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HPST | Acero inoxidable 316 | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | - | - | View Product |
SS-2-HP | Acero inoxidable 316 | 1/8 pulg. | NPT macho | - | - | View Product |
SS-2-HPST | Acero inoxidable 316 | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | - | - | View Product |
SS-4-HP | Acero inoxidable 316 | 1/4 pulg. | NPT macho | - | - | View Product |
SS-4-HPST | Acero inoxidable 316 | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | - | - | View Product |
SS-6-HP | Acero inoxidable 316 | 3/8 pulg. | NPT macho | - | - | View Product |
SS-6-HPST | Acero inoxidable 316 | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | - | - | View Product |
SS-8-HP | Acero inoxidable 316 | 1/2 pulg. | NPT macho | - | - | View Product |
SS-8-HPST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.