Swagelok® Weld Heads
Swagelok weld heads hold the electrode, apply force to the workpiece, and ensure the flow of weld current. They are designed for reliable and consistent orbital gas tungsten arc welding (GTAW) of tubes and pipes. Engineered for precision and durability, they ensure high-quality welds every time. Our weld heads feature precise control of welding parameters, easy setup, and robust construction to withstand demanding environments. They are compatible with various welding power supplies and can be customized to meet specific project needs.
Request Weld Head InformationSwagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.
These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.
Our weld head selection includes:
Micro-Series 4 and Series 8 | For outside diameters 1/16 to 1/2 in and 2 to 12 mm |
Series 5 | For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm |
Series 8HPH High-Performance | For outside diameters 1/8 to 1/2 in and 3 to 12 mm |
Series 10 | For outside diameters 1/4 to 1 in and 6 to 25 mm |
Series 20 | For outside diameters 1/2 to 2 in and 12 to 52 mm |
Series 40 | For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe |
Каталоги сварочных головок
Получите подробные сведения о продукции, в том числе о материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes

Обучение орбитальной сварке
Изучите принципы орбитальной сварки, процедуры настройки и эксплуатации сварочной системы Swagelok® M200, а также методы поиска и устранения неисправностей с помощью сертифицированных инспекторов сварочных работ (Certified Weld Inspectors, CWI) и сертифицированных наставников по сварочным работам (Certified Weld Educators, CWE).
Просмотреть учебные курсы по орбитальной сваркеРесурсы о сварочных головках Swagelok

Инструменты для новых специалистов по сварке
Растущий дефицит сварщиков угрожает будущему мирового производства. Автоматическая орбитальная сварка может помочь в решении этой проблемы, однако она требует соответствующего обучения. Узнайте, на что обратить внимание, выбирая программу подготовки начинающих сварщиков.

Immer die passende Ausrüstung zur Hand: Überlegungen zur Auswahl der richtigen Anlagenausstattung
Welche Werkzeuge und Ausrüstungsteile müssen Anlagenbediener und Techniker immer zur Hand haben? Von Orbitalschweißgeräten bis hin zu gängigen Entgratungswerkzeugen für Rohrleitungen gibt es für sämtliche Rohrverbindungsarten einige unabdingliche Werkzeuge und Tools—und eine gute Vorbereitung macht sich schnell bezahlt.

Dem Fachkräftemangel mit einem gut ausgebildeten Team entgegenwirken
Mit einer älter werdenden und kurz vor dem Ruhestand stehenden Belegschaft stehen fertigende Unternehmen vor der Herausforderung, wertvolles Fachwissen an nachfolgende Generationen weitergeben zu müssen. Erfahren Sie, wie Sie ein wirksames Ausbildungsprogramm für Fluidsysteme entwickeln.

Verbesserte Laborfunktionalität dank fundierter Fluidsystemexpertise
Erfahren Sie, wie die Fluidsystemexpertise von Swagelok der University of Ottawa dabei geholfen hat, die Laborfunktionalität in der Forschungsabteilung „Advanced Research Complex“ zu verbessern, wo sich das einzige Beschleuniger-Massenspektrometer Kanadas befindet. Mit der Orbitalschweißschulung von Swagelok konnten Präzision und Produktivität in der Werkstatt erhöht werden.