text.skipToContent text.skipToNavigation
Raccords amortisseurs (protection pour manomètre)

Swagelok®スナッバー継手

Swagelokスナッバー継手(圧力計保護用)を使用すると、圧力計などの計器をシステムの圧力サージ(急激な圧力上昇)や衝撃によるダメージから保護しつつ、ライン圧力へスムーズに導くことができます。

スナッバー継手を見る

When a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.

Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.

Need assistance with fitting selection?

Contact Local Specialists

Categorías de Accesorios Protectores de Manómetros

Protectores para Manómetros.

Protectores para Manómetros.

Los accesorios protectores utilizan un elemento poroso de acero inoxidable 316 sinterizado para proteger los manómetros de los impactos y aumentos bruscos de presión del sistema.

Snubber Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Des ouvriers sur une plateforme pétrolière
Optimiser des applications pétrolières et gazières mettant en œuvre des moyennes pressions avec des raccords à compression

Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

このプロセスには数分間かかる場合があります。このままお待ちください。