text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Reducers — Tees

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Reducers — Tees

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-600-3-6-4 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-810-3-8-4 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-810-3-8-6 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1010-3-10-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-10M0-3-10M-6M Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-1210-3-12-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-12-8SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-3-6-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-1210-3-8-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-12M0-3-12M-6M Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-1610-3-16-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3-16-6 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3-16-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16M0-3-16M-12M Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-18M0-3-18M-12M Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-2000-3-20-16 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Racor Swagelok® View Product
SS-22M0-3-22M-12M Acero inoxidable 316 22 mm Racor Swagelok® 22 mm Racor Swagelok® View Product
SS-2400-3-24-16 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® View Product
SS-25M0-3-25M-12M Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® View Product
SS-400-3-4-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-4-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-6-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-3-4-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-3-6-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-3-8-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3-8-4SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3-8-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8M0-3-8M-6M Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.