|
Conector macho Ultra-Torr de Acero inox., 3/4 pulg. Ultra-Torr x 3/4 pulg. NPT macho
Part #: SS-12-UT-1-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers vacuum-tight performance with repeatable disassembly, ideal for flexible connections in analytical and high-purity vacuum systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Conector macho Ultra-Torr de Acero inox., 3/4 pulg. Ultra-Torr x 3/4 pulg. NPT macho
Log in or Register to view price
Catalogs
Straights
Construcción en acero inoxidable, Junta tórica de FKM fluorocarbono; Cierre fiable y repetitivo; Disponibles en tamaños desde 1/16 a 1 1/2 pulg.
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Accesorios KF a accesorios de cierre frontal con junta plana metálica VCR®, accesorios de cierre frontal con junta tórica VCO®, NPT, Racores Swagelok® y accesorios ultra-torr; Accesorios CF a accesorios de cierre frontal con junta plana metálica VCR y a racores Swagelok
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-12-UT-1-12 — Conector macho Ultra-Torr de Acero inox., 3/4 pulg. Ultra-Torr x 3/4 pulg. NPT macho
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Ultra-Torr® Vacuum Fitting |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-16-UT-1-16 | Acero inoxidable 316 | 1 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1 pulg. | NPT macho | View Product |
| SS-1-UT-1-2 | Acero inoxidable 316 | 1/16 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
| SS-2-UT-1-2 | Acero inoxidable 316 | 1/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
| SS-2-UT-1-2BT | Acero inoxidable 316 | 1/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
| SS-4-UT-1-2 | Acero inoxidable 316 | 1/4 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
| SS-4-UT-1-2BT | Acero inoxidable 316 | 1/4 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
| SS-4-UT-1-4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/4 pulg. | NPT macho | View Product |
| SS-4-UT-1-4BT | Acero inoxidable 316 | 1/4 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/4 pulg. | NPT macho | View Product |
| SS-6-UT-1-4 | Acero inoxidable 316 | 3/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/4 pulg. | NPT macho | View Product |
| SS-6-UT-1-4BT | Acero inoxidable 316 | 3/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/4 pulg. | NPT macho | View Product |
| SS-8-UT-1-6 | Acero inoxidable 316 | 1/2 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 3/8 pulg. | NPT macho | View Product |
| SS-8-UT-1-8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/2 pulg. | NPT macho | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.