目录
チューブ継手/アダプター継手 — スペアー・パーツ/アクセサリー — ガスケット
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | 查看产品 |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | 查看产品 |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | 查看产品 |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | 查看产品 |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | 查看产品 |
| CU-12-RP-2 | Copper | - | - | - | - | 查看产品 |
| CU-2-RP-2 | Copper | - | - | - | - | 查看产品 |
| CU-4-RG-2 | Copper | - | - | - | - | 查看产品 |
| CU-4-RP-2 | Copper | - | - | - | - | 查看产品 |
| CU-6-RP-2 | Copper | - | - | - | - | 查看产品 |
| CU-8-RG-2 | Copper | - | - | - | - | 查看产品 |
| CU-8-RP-2 | Copper | - | - | - | - | 查看产品 |
| S-12-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| S-16-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| S-2-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| S-4-RS-2B | Carbon Steel | - | - | - | - | 查看产品 |
| S-4-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| S-6-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| S-8-RS-2V | Carbon Steel | - | - | - | - | 查看产品 |
| SS-12-RS-2B | Stainless Steel | - | - | - | - | 查看产品 |
| SS-12-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-12-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | 查看产品 |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | 查看产品 |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | 查看产品 |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | 查看产品 |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | 查看产品 |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | 查看产品 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。