text.skipToContent text.skipToNavigation
FK series medium-pressure tube fitting

Swagelok® Medium-Pressure Tube Fittings (FK Series)

Swagelok FK series medium-pressure fittings have improved fluid connections in tough applications like oil and gas exploration, R&D systems, and the hydrogen market. They offer reliable, leak-tight connections for advanced systems in fluid handling and gas sealing applications.

View All Medium Pressure Tube Fittings

Swagelok® FK series medium-pressure fittings install up to five times faster than cone and thread fittings, reducing installation time, assembly, and maintenance costs. The fittings are vibration-resistant and offer a leak-tight gas seal for applications up to 20 000 psig (1378 bar). Ideal for use in challenging environments where secure, high-pressure connections are critical.

These medium pressure fittings are reliable and efficient, offering robust performance in severe applications while protecting workers and the environment. They meet EC-79 standards for hydrogen applications up to 700 bar (10 150 psig) and feature a preassembled cartridge for easy, accurate installation. The simple two-piece design, with color-coded ferrules, ensures proper orientation and installation using standard tools. The strain-hardened 316 stainless steel body provides a lightweight, space-saving solution. FK series fittings are also available in NACE MR0175/ISO 15156 compliant versions.

Contact a Local Specialist

Medium-Pressure Tube Fitting Categories

Bulkheads

Bulkheads

Make reliable fluid transfers with a bulkhead designed specifically for passing a tubing connection through a panel or steel partition.

Caps and Plugs

Caps and Plugs

Pressurize the fluid system by capping medium-pressure connections or plugging ports.

Female Connectors

Female Connectors

Create a secure connection with female connectors for tube fittings, designed to receive and hold male connectors.

Male Connectors

Male Connectors

Construct a leak-free connection in process instrumentation and industrial applications with a male connector for medium-pressure tube fittings.

Spare Parts and Accessories

Spare Parts and Accessories

Nut and ferrule sets and medium-pressure gap inspection gauges for tube fittings.

Unions

Unions

Combine tubing easily with an elbow, tee, or straight union, available in 316 stainless steel for medium-pressure tube fittings.

Medium-Pressure Tube Fittings Catalogs

The strain-hardened 316 stainless steel FK fitting bodies are available in straight, elbow, and tee shapes to meet your configuration needs in a lightweight, space-saving design. Find detailed product information, including materials of construction, pressure and temperature ratings, options, accessories, and installation instructions in the product literature provided here.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Tube Fittings Comparison (FK Series)

Watch and compare installation of FK series and cone and thread fittings.

Compare the Fittings

Swagelok Resources Curated for You

AGIインダストリーズ社
AGIインダストリーズ社

Swagelok FKシリーズ・バルブおよび継手を使用することで、AGIインダストリーズ社が75.7 MPaという高圧下で、かつ13,500か所もの接続部がありながら、漏れゼロを実現した方法を紹介します。

水素輸送
水素燃料電池自動車向けに最適なコンポーネントを選定するには

水素輸送は、信頼性の高いコンポーネントの選定が鍵を握っているといっても過言ではありません。

Swagelok FKシリーズ継手を取り扱うオフショア・オイルのオペレーター
導入事例:オフショア・オイルのオペレーター

既存のコーン&スレッド継手をSwagelok FKシリーズ継手に置き換えたことで、オフショア・オイルのオペレーションにおける取り付け時間を短縮し、全体的なパフォーマンス向上を実現することができました。

совместная работа компаний Empa и Swagelok над транспортными средствами на водороде с использованием трубных обжимных фитингов серии FK
Совместные исследования компаний Empa и Swagelok по внедрению инноваций в транспортные средства на водороде

Швейцарские федеральные лаборатории материаловедения и технологий (Swiss Federal Laboratories for Materials Science and Technology, Empa) и компания Swagelok ищут новые решения для транспортных средств на водороде. Один из недавних важнейших результатов совместных исследований предусматривал использование фитингов Swagelok серии FK в решении Empa для водородных систем. Использование фитингов серии FK вместо традиционных трубных обжимных фитингов Swagelok значительно упрощает их монтаж, повышая герметичность, надежность и безопасность.

Предварительно собранный картридж для трубного обжимного фитинга среднего давления серии FK

Трубные обжимные фитинги среднего давления серии FK

Одна из важнейших целей—снижение общих затрат всего срока эксплуатации, от начала строительства и пусконаладки до повседневной работы и обслуживания. Трубные обжимные фитинги серии FK могут снизить затраты на техническое обслуживание и обеспечить высокую надежность, сокращая время простоя системы при соблюдении надлежащей процедуры сборки. Фитинги данного типа могут помочь смягчить экологическое воздействие за счет снижения утечек, а также повысить общую безопасность и защитить вашу систему от коррозии.

Узнайте, как создавать более производительные системы для критически важных сред, используя фитинги серии FK

このプロセスには数分間かかる場合があります。このままお待ちください。