text.skipToContent text.skipToNavigation

Vannes à soufflet — Vanne à soufflet haute température avec garniture secondaire, série U

Vannes disponibles avec ces caractéristiques :

  • 6 à 12 mm (1/4 à 1 po)
  • –28°C (–20°F) à 648°C (1200°F)
  • Acier inoxydable
  • 17,2 bar (250 psig) à 172 bar (2500 psig)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.