Analytical Instrumentation
At Swagelok, we have deep experience in and knowledge of process fluid analysis. We offer a wide variety of solutions for related applications, including fully designed and fabricated fluid system assemblies, pre-engineered subsystems, fluid system components, and supporting troubleshooting, design, and training services.
Request More InformationSwagelok provides broad support for process fluid sampling applications, offering pre-engineered and fully assembled analytical instrumentation systems and subsystems, fluid system components, and supporting services.
Swagelok offers a series of predesigned and preassembled analytical instrumentation subsystems for use in all types of plants and facilities where fluids are being processed. Use Swagelok pre-engineered subsystems to create fully documented fluid sampling and control systems and bring consistency to your operations. Easy to install and operate, Swagelok pre-engineered subsystems feature the high-quality design and performance you expect from Swagelok and are backed by the Swagelok Limited Lifetime Warranty.
Our application engineers can design and build any fluid system solutions using high-quality Swagelok fluid system components. Our systems can be semi- or fully-automated using programmable logic controllers (PLC), transmitters, relays, pumps, sensors, and more. Examples include:
- Pre-engineered subsystems (PrESS) for analytical applications
- Gas distribution systems
- Grab sampling systems
- Mechanical seal support systems
We also provide a large suite of individual fluid system components designed for ideal performance in sampling equipment and process analysis applications, including fittings, valves, hoses, measuring devices, regulators, sample cylinders, and time-saving analytical modular platform components.
We also want to ensure you have access to specialists with the knowledge needed to help you achieve your process analysis-related goals. We draw upon our expertise in analytical processes and analytical instrumentation to deliver support in the form of:
Catégories
Sous-systèmes d’analyse (PrESS)
- Collecteurs de distribution de fluide
- Modules de boucle rapide
- Modules de canne de prélèvement
- Modules de commutation et d’étalonnage
- Modules de détente locale
Systèmes de distribution de gaz
Conçus par des experts, les sous-systèmes de distribution de gaz Swagelok sont d’une grande fiabilité et aideront à améliorer la disponibilité et la précision des process.Systèmes d’alimentation de garnitures mécaniques
Chaque système d’alimentation de garnitures d’étanchéité Swagelok est prévu pour une garniture mécanique spécifique et des conditions particulières du process. Nos systèmes sont conçus de manière à éviter l’utilisation de tuyaux filetés et à limiter le nombre de raccordements partout où cela est possible afin de diminuer les risques de fuite.Systèmes modulaires miniatures
Découvrez comment limiter le temps consacré à la conception, à la réalisation et à la maintenance avec les systèmes modulaires miniatures.Analytical Instrumentation Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Chaque système d’alimentation de garnitures d’étanchéité est conçu pour une garniture mécanique spécifique et des conditions particulières du process. Ces systèmes alimentent le boîtier d'étanchéité d’une pompe avec un gaz ou un liquide afin de contrôler le milieu dans lequel la garniture mécanique est utilisée et éviter ainsi d’endommager le matériel. La conception des systèmes d’alimentation de garnitures d’étanchéité Swagelok est basée sur les directives de la norme API 682 relative à l’étanchéité des arbres de pompes centrifuges et rotatives.
Conception conforme à la norme ANSI/ISA 76.00.02, plate-forme 38,2 mm (1,5 po); Facile à configurer, à assembler et à entretenir; Vannes, filtres, détendeurs, manomètres et adaptateurs pour autres composants de montage en surface
L’échantillonnage instantané consiste à prélever un échantillon de liquide ou de gaz dans un système dans l’intention de transporter cet échantillon dans un laboratoire pour analyse. L'utilisation des solutions d’application Swagelok vous permet de créer des systèmes de contrôle et d'échantillonnage des fluides et d'apporter une certaine uniformité aux installations.
Caractéristiques : Une large gamme de sondes pour des applications diverses ; le verrouillage réciproque de la sonde protège le matériel ; le verrouillage réciproque des vannes renforce la sécurité du fonctionnement.
Un manifold polyvalent pour les gaz et les liquides; Des composants Swagelok d’une grande fiabilitéPossibilité d’un raccordement en ligne des collecteurs de distribution pour créer des longueurs plus importantes
Conçu pour accélérer l’acheminement des échantillons lorsque la distance entre le point de prélèvement et l’analyseur est importante Un temps de réponse raccourci grâce à une perte de charge minimale Des poignées à verrouillage réciproque contribuent à empêcher un enchaînement des opérations dans un ordre incorrect
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Module multiconfiguration réalisé avec des composants pour plate-forme modulaire (MPC) Swagelok Effectue le conditionnement final de l’échantillon avant analyse Sélectionne jusqu’à 10 lignes d’échantillonnage et 2 lignes d’étalonnage à l’aide du système de sélection d’échantillon (série SSV) Swagelok
Les systèmes de distribution de gaz ont pour fonction d’acheminer des gaz de manière sûre et efficace d’une source haute pression jusqu’à l’installation, à la pression et au débit requis par chaque application. Le plus souvent conçus pour réguler la pression en une ou plusieurs étapes, les systèmes de distribution de gaz sont généralement constitués des quatre sous-systèmes suivants : un dispositif de raccordement à la source, un dispositif de régulation primaire, une centrale de commutation automatique et un dispositif de régulation au point d’utilisation. Ce guide fournit des informations sur les systèmes de distribution de gaz proposés par Swagelok.
Préconditionne un échantillon de gaz au point d’extraction; Module multiconfiguration adaptable aux conditions du process; Peut être monté directement sur le process
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Pages 1-4. Contiennent : Conception modulaire joint en « C » 38,1 mm (1,5 po.). Vannes : manuelles et pneumatiques à soufflet et à membrane. Détendeurs : modèles haut débit manuels et préréglés.
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions
Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.
Enhancing Production with Custom Fluid System Assemblies
Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.