text.skipToContent text.skipToNavigation

Tubes souples — Tubes en vinyle, série LT

Tubes en vinyle disponibles avec ces caractéristiques :

  • 1/8 po à 1/2 po
  • –40°C (–40°F) à 73°C (165°F)
  • Polychlorure de vinyle (PVC), paroi lisse
  • 0,11 bar (1,6 psig) à 2,7 bar (40 psig)

担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。

フィルター条件:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

このプロセスには数分間かかる場合があります。このままお待ちください。