text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1213-1 Acier inoxydable super duplex 3/4 po - - - View Product
2507-403-1 Acier inoxydable super duplex 1/4 po - - - View Product
2507-603-1 Acier inoxydable super duplex 3/8 po - - - View Product
2507-813-1 Acier inoxydable super duplex 1/2 po - - - View Product
6MO-813-1 6-moly 1/2 po - - - View Product
825-403-1 Alliage 825 1/4 po - - - View Product
B-203-1 Laiton 1/8 po - - - View Product
B-403-1 Laiton 1/4 po - - - View Product
B-603-1 Laiton 3/8 po - - - View Product
HC-203-1 Alliage C-276 1/8 po - - - View Product
HC-403-1 Alliage C-276 1/4 po - - - View Product
HC-603-1 Alliage C-276 3/8 po - - - View Product
HC-813-1 Alliage C-276 1/2 po - - - View Product
INC-403-1 Alliage 600 1/4 po - - - View Product
M-603-1 Alloy 400/R-405 3/8 po - - - View Product
M-813-1 Alloy 400/R-405 1/2 po - - - View Product
NY-1213-1 Nylon 3/4 po - - - View Product
NY-1613-1 Nylon 1 po - - - View Product
NY-403-1 Nylon 1/4 po - - - View Product
NY-603-1 Nylon 3/8 po - - - View Product
NY-813-1 Nylon 1/2 po - - - View Product
PFA-423-1 PFA 1/4 po - - - View Product
PFA-823-1 PFA 1/2 po - - - View Product
S-1213-1 Acier au carbone 3/4 po - - - View Product
S-1613-1 Acier au carbone 1 po - - - View Product
SS-1013-1 Acier inoxydable 316 5/8 po - - - View Product
SS-103-1 Acier inoxydable 316 1/16 po - - - View Product
SS-103-1-B1000 Acier inoxydable 316 1/16 po - - - View Product
SS-10M3-1 Acier inoxydable 316 10 mm - - - View Product
SS-1213-1 Acier inoxydable 316 3/4 po - - - View Product
SS-12M3-1 Acier inoxydable 316 12 mm - - - View Product
SS-1413-1 Acier inoxydable 316 7/8 po - - - View Product
SS-14M3-1 Acier inoxydable 316 14 mm - - - View Product
SS-15M3-1 Acier inoxydable 316 15 mm - - - View Product
SS-1613-1 Acier inoxydable 316 1 po - - - View Product
SS-16M3-1 Acier inoxydable 316 16 mm - - - View Product
SS-18M3-1 Acier inoxydable 316 18 mm - - - View Product
SS-2003-1 Acier inoxydable 316 1 1/4 po - - - View Product
SS-203-1 Acier inoxydable 316 1/8 po - - - View Product
SS-20M3-1 Acier inoxydable 316 20 mm - - - View Product
SS-22M3-1 Acier inoxydable 316 22 mm - - - View Product
SS-2403-1 Acier inoxydable 316 1 1/2 po - - - View Product
SS-25M3-1 Acier inoxydable 316 25 mm - - - View Product
SS-28M3-1 Acier inoxydable 316 28 mm - - - View Product
SS-2M3-1 Acier inoxydable 316 2 mm - - - View Product
SS-303-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3203-1 316 Stainless Steel 2 in. - - - View Product
SS-3M3-1 316 Stainless Steel 3 mm - - - View Product
SS-403-1 316 Stainless Steel 1/4 in. - - - View Product
SS-4M3-1 316 Stainless Steel 4 mm - - - View Product
SS-503-1 316 Stainless Steel 5/16 in. - - - View Product
SS-603-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M3-1 316 Stainless Steel 6 mm - - - View Product
SS-813-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M3-1 316 Stainless Steel 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.