|
316 Stainless Steel Cap for 1/4 in. OD Tubing
Part #: SS-400-C
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
CapsTube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Cap for 1/4 in. OD Tubing
Log in or Register to view price
Catalogs
Caps
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-400-C — 316 Stainless Steel Cap for 1/4 in. OD Tubing
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560207 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142607 |
| UNSPSC (11.0501) | 40142607 |
| UNSPSC (13.0601) | 40183104 |
| UNSPSC (15.1) | 40183104 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 po | Raccord pour tube Swagelok® | - | - | View Product |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
| 6MO-400-C | 6-moly | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
| 6MO-810-C | 6-moly | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
| B-100-C | Laiton | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-1010-C | Laiton | 5/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-200-C | Laiton | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-400-C | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-600-C | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-810-C | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| PFA-420-C | PFA | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-100-C | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-1010-C | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-10M0-C | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-1210-C | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-12M0-C | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-14M0-C | Acier inoxydable 316 | 14 mm | Raccord pour tube Swagelok® | - | - | View Product |
| SS-15M0-C | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-1610-C | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-16M0-C | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-18M0-C | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-2000-C | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-200-C | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-20M0-C | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-22M0-C | Нержавеющая сталь 316 | 22 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-2400-C | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-25M0-C | Нержавеющая сталь 316 | 25 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-300-C | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-3200-C | Нержавеющая сталь 316 | 2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-3M0-C | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-4M0-C | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-500-C | Нержавеющая сталь 316 | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-600-C | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-6M0-C | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-810-C | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-8M0-C | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.