text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Unions — Crosses

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Unions — Crosses

Supports four-way tube connections with precise alignment and leak-tight performance, ideal for complex routing in compact fluid system designs.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-200-4 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
B-400-4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-600-4 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-810-4 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-100-4 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-10M0-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-1210-4 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-1610-4 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16M0-4 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-18M0-4 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-200-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-3M0-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 3 mm Raccord Swagelok® pour tubes View Product
SS-400-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6M0-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-810-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-8M0-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.