text.skipToContent text.skipToNavigation

Unión te reductora Swagelok de Acero inox., 8 mm x 8 mm x 6 mm OD

Part #: SS-8M0-3-8M-6M

Specifications

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 8 mm
Connection 2 Type Racor Swagelok®
Connection 3 Size 6 mm
Connection 3 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141622
Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Unión te reductora Swagelok de Acero inox., 8 mm x 8 mm x 6 mm OD

Part #: SS-8M0-3-8M-6M
View Catalog

Add To Favorites

Catalogs

Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

Specifications

SS-8M0-3-8M-6M — Unión te reductora Swagelok de Acero inox., 8 mm x 8 mm x 6 mm OD

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 8 mm
Connection 2 Type Racor Swagelok®
Connection 3 Size 6 mm
Connection 3 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141622
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-600-3-6-4 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-810-3-8-4 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-810-3-8-6 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1010-3-10-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-3-10M-6M Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-1210-3-12-4 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-3-12-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-3-12-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-3-12-8SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-3-6-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-1210-3-8-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-12M0-3-12M-6M Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-1610-3-16-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-1610-3-16-6 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-1610-3-16-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16M0-3-16M-12M Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-18M0-3-18M-12M Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-2000-3-20-16 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Raccord Swagelok® pour tubes View Product
SS-22M0-3-22M-12M Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 22 mm Raccord Swagelok® pour tubes View Product
SS-2400-3-24-16 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes View Product
SS-25M0-3-25M-12M Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes View Product
SS-400-3-4-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-3-4-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-3-6-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-810-3-4-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-810-3-6-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-810-3-8-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-3-8-4SC11 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
SS-810-3-8-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.