text.skipToContent text.skipToNavigation

Трубные обжимные фитинги и переходники — Соединители с внутренней резьбой — Прямые

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Трубные обжимные фитинги и переходники — Соединители с внутренней резьбой — Прямые

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Laiton 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
B-1010-7-8 Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
B-1210-7-12 Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
B-12M0-7-4RT Laiton 12 mm Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
B-1410-7-12 Laiton 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
B-1810-7-16 Laiton 1 1/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
B-200-7-2 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
B-200-7-4 Laiton 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
B-400-7-2 Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
B-400-7-4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
B-400-7-4RG Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
B-400-7-6 Laiton 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
B-400-7-8 Laiton 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
B-600-7-4 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-600-7-4RT 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
B-600-7-6 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
B-600-7-8 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
B-6M0-7-4RG 真ちゅう 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
B-810-7-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
HC-810-7-8 合金C-276 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
M-400-7-4 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12M0-7-6RJ Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage ISO femelle (RJ) View Product
SS-12M0-7-6RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-12M0-7-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-12M0-7-8RG Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12M0-7-8RJ Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-12M0-7-8RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-12M0-7-M20X1.5RG Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes M20 x 1,5 Filetage femelle métrique - manomètre View Product
SS-1410-7-12 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-15M0-7-8 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-1610-7-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1610-7-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
SS-1610-7-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-16M0-7-8 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-18M0-7-8 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-2000-7-20 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT femelle View Product
SS-200-7-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-200-7-2RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Taraudage conique ISO View Product
SS-200-7-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-200-7-4RG Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-20M0-7-12 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-20M0-7-8 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-22M0-7-12 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-22M0-7-12RP Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO femelle View Product
SS-2400-7-24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT femelle View Product
SS-25M0-7-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
SS-25M0-7-16RP Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO femelle View Product
SS-300-7-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-3M0-7-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-3M0-7-4RG 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-400-7-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-400-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-400-7-2RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行めねじ View Product
SS-400-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーめねじ View Product
SS-400-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-400-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-400-7-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-400-7-6RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行めねじ View Product
SS-400-7-6RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーめねじ View Product
SS-400-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-400-7-8RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-400-7-8RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-400-7-8RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-500-7-4 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-7-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-600-7-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-600-7-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-7-4RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行めねじ View Product
SS-600-7-4RJ 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-600-7-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーめねじ View Product
SS-600-7-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-600-7-6RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行めねじ View Product
SS-600-7-6RJ 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用めねじ(RJ継手用) View Product
SS-600-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーめねじ View Product
SS-600-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-600-7-8RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行めねじ View Product
SS-600-7-8RJ 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用めねじ(RJ継手用) View Product
SS-600-7-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーめねじ View Product
SS-6M0-7-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-6M0-7-2RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-6M0-7-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-6M0-7-4RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-4RJ Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-6M0-7-4RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-6M0-7-4RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-6 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.