スウェージロックの継手
スウェージロックの継手は、高い信頼性、取り付けの容易性、漏れの無いパフォーマンスを特徴としており、産業用流体システムにおいて、プロセスや装置の安全かつ効率的なオペレーションを実現します。
すべての継手を見るSwagelok®チューブ継手は、1947年に誕生して以来、分析計装システムや小口径のプロセス流体システムにおいて漏れの無い接続を実現し、産業界の信頼を獲得してきました。腐食性環境、極端な温度または高圧下でも使用可能な継手をお探しですか?スウェージロックは、信頼性の高い接続を可能にするための各種オプションを取り揃えています。また、豊富な継手製品ラインアップから、特殊な要件を伴う幅広い産業アプリケーションに合わせて、多種多様な合金材質をお選びいただけます。
スウェージロックの継手が満たしている優れた品質基準は、高度な工程管理のたまものです。汎用性が高く、卓越したパフォーマンスを発揮するスウェージロックの継手を使用することで、確固たる流体システム設計を実現することができます。システムで継手を最大限に活用するための技術サポートや トレーニング が必要ですか?グローバル に展開する約200カ所のスウェージロック指定販売会社にご相談ください。
継手の選定や取り付けのサポートが必要ですか?
피팅 카테고리
チューブ継手/アダプター継手
- Accesorios para Soldadura de Tubo por Encastre
- Adaptadores a tubo
- Protector de Venteo
- Recambios y Accesorios
- Reductores
溶接継手
- Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza
- Accesorios para Soldadura a Tope
- Accesorios para Soldadura de Tubo por Encastre
- Adaptadores para soldar
중압 튜브 피팅
- Conectores hembra
- Conectores macho
- Pasamuros
- Recambios y Accesorios
- Tapones para tubo y tapones para racor
継手のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Преимущества трубных обжимных фитингов Swagelok®
Трубные обжимные фитинги Swagelok рассчитаны на самые высокие требования к безопасности и надежности, характеризуются проверенной на практике конструкцией, прецизионным изготовлением и высококачественными материалами.
Узнайте о преимуществахSwagelok-Ressourcen für Sie zusammengestellt
Verschraubungen—eine Einleitung: Ermittlung der Größe und Steigung von Gewinden
Selbst erfahrene Experten haben manchmal Schwierigkeiten damit, Gewinde eindeutig zu bestimmen. Erfahren Sie von Andy Hitchcock, Product Manager bei Swagelok, wie Sie die Gewindegröße und -steigung Ihrer Verschraubungen mithilfe von Messschieber, Gewindeschablone und Gewindeidentifikationshilfe ermitteln.
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert
Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.
Installation von Swagelok-Rohrverschraubungen
In diesem Video zeigen wir die wichtigsten Schritte bei der Installation von Swagelok-Rohrverschraubungen, die sich in zahlreichen Anwendungen weltweit durch ihre Leistung, Qualität und Zuverlässigkeit bewährt haben.
Swagelok-Verschraubungen
Wenn weltweit renommierte Unternehmen dauerhafte Verbindungen suchen, wenden sie sich an Swagelok. Im Bereich Rohrverschraubungen setzen wir Maßstäbe in puncto Dichtheit, Montagefreundlichkeit, Verfügbarkeit und Kundenservice. Unsere Doppelklemmringverschraubung aus Edelstahl genießt weltweit einen guten Ruf für Beständigkeit, Qualität und Zuverlässigkeit. Dieser Ruf wird durch unsere kontinuierlichen Bemühungen zur Produktverbesserung und durch den bewährten Einsatz der Verschraubung in Tausenden von verschiedenen Anwendungen bestätigt.