Sample Cylinders — Double-Ended Cylinders
Cylinders available with these specifications:
- 40 to 3785 cm3 sizes
- 316L or 304L stainless steel, Alloy 400
- –65°F (–53°C) to 850°F (454°C)
- 500 psig (34.4 bar) to 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cylindres double extrémité — Cylindres d'échantillonnage miniatures
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CD-TW-10 Acier inoxydable 316 3/8 po Embout de tube 3/8 po Embout de tube SS-4CD-TW-25 Acier inoxydable 316 3/8 po Embout de tube 3/8 po Embout de tube SS-4CD-TW-50 Acier inoxydable 316 3/8 po Embout de tube 3/8 po Embout de tube -
더블 엔드 실린더 — Cylindres conformes aux normes DOT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF2-40 Acier inoxydable 304L 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle 304L-HDF4-1000 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-1000T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-150 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-1GAL Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-2250 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-300 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-300-T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-400 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-50 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-500 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-500-T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-75 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF8-1000 Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 304L-HDF8-1GAL Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 304L-HDF8-2250 Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 316L-50DF4-150 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-50DF4-300 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-50DF4-500 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-HDF4-1000 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-HDF4-150 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-HDF4-300 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-HDF4-500 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 316L-HDF4-300-12457 Acier inoxydable 316L 1/4 po Taraudage NPT 1/4 po Taraudage NPT -
Double-Ended Cylinders — Cylindres conformes à la DESPT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF4-1000-PD Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-2250-PD Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-300-PD Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 304L-HDF4-500-PD Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle
Product Availability by Store Location
Hours