Swagelok® Rubber Hose (PB Series)
Swagelok® rubber core (PB series) hoses provide dependable, cost-effective performance in compressed air, oil transfer, and other utility liquid and gas applications. They are simple to build in the field with the proper tooling by manually pushing a Swagelok rubber hose end connection onto a new hose.
View Rubber HosesSwagelok® PB series multi-purpose push-on rubber hose is ozone-resistant and has a smooth-bore Buna N core. An internal fiber reinforcement enhances the hose pressure rating and ensures connection retention in applications up to 350 psig (24.1 bar), providing dependable performance in non-volatile liquid and gas applications. The Buna N cover provides resistance to abrasion. These hoses are extremely durable and can withstand crushing, kinking, and other rough handling better than other hose types. Various colors are available.
Swagelok rubber hose end connections can be pushed on by hand or with a simple push-on tool, enabling easy field installation onto bulk hose. End connections remain securely connected beyond the burst point of the hose material yielding safer working environments. A specialized hose cutting tool can make clean cuts to enable leak-tight connections. The hose core is designed for easy assembly and no clamps are required to hold end connections to the hose.
Have questions about rubber hoses?
Rubber Hose Categories
Rubber Hose, PB Series
Explore Buna N rubber hose options available in a variety of colors and designed for use in general-purpose, compressed air applications and oil transfer.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose Management関連資料/コラム記事
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innersten Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.