Swagelok® Leak Detectors, Lubricants, and Sealants
Swagelok leak detectors, lubricants, and sealants make it easy to detect, eliminate, or avoid leaks before they inhibit fluid system performance.
Liquid Leak Detectors |Show you which fluid system connections are leaking
Lubricants and Sealants |Help prevent leaks from forming during installation
Swagelok leak detectors, lubricants, and sealants help industrial fluid system operators lower their operating costs and required installation time while improving the safety of their operations. At best, a leak can be expensive if utilities or process fluid is lost, and at worst, leaks can create hazardous working conditions. Swagelok offers a variety of liquid leak detector, lubricant, and pipe sealant options to help you address and avoid these leaks.
- To find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
- To prevent pipe connections from forming leaks, choose from Swagelok SWAK™ anaerobic pipe thread sealants, Swagelok PTFE or PTFE-Free tape, and Swagelok TP series tube plugs
- To make assembling pipe easier and to make connections more secure, use Swagelok Goop™ thread lubricants
Learn More About Leak Detection
Have questions about leak detectors, lubricants, or sealants?
누설 검사액, 윤활제, 밀폐제 카테고리
Leak Detectors, Lubricants, and Sealants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection Services고객별 맞춤 Swagelok 리소스
누설 감지 사례 연구
심층적인 기술과 애플리케이션 전문 지식을 갖춘 Swagelok 유체 시스템 전문가가 고객이 유체 시스템에서 누설을 찾고 대응하며 방지할 수 있도록 정기적으로 지원합니다. 고객에게 어떤 이점이 제공되었는지 알아보기
유체 시스템 누설의 일반적인 원인과 대가
아주 작은 누설이라도 플랜트의 안전과 수익성을 유지하는 데 심각한 문제가 될 수 있습니다. 누설이 어떻게, 왜 발생하는지, 어떻게 발견하고 검사할지, 결과적으로 플랜트 전반에서 누설에 대응하고 줄이는 전략을 개발하는 방법에 대해 알아보십시오.
Wie sich gängige Fluidsystemleckagen in Anlagen zur Reifenherstellung vermeiden lassen
Undichte Rohrleitungen sind in der Reifenproduktion zwar keine Seltenheit, können aber sowohl Sicherheitsrisiken als auch erhebliche Umsatzeinbußen nach sich ziehen. Erfahren Sie, wie Sie gängige Leckagestellen in Ihrer Anlage ausfindig machen und beheben.
Systemleckagen vermeiden: Warum es bei Rohrleitungen auf eine optimale Vorbereitung ankommt
Bei der Herstellung zuverlässiger Rohrverschraubungen spielen viele Faktoren eine Rolle. Am wichtigsten ist eine optimale Vorbereitung der Rohrleitungen vor der Installation. Erfahren Sie, wie Sie durch ordnungsgemäß geschnittene und entgratete Rohrleitungen kostenintensive oder gefährliche Leckagen vermeiden können.