Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:Membralox® 陶瓷过滤技术;真正的世伟洛克® VCR® 面密封接头;在最大流速下对 0.003 µm 的颗粒移除率超过 99.9999999%;流速为 2700 标准升/分钟
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections

Swagelok Field Engineering
Tap into Swagelok’s vast network of field engineers located across the globe for help with troubleshooting and optimization of your fluid and sampling systems.
Meet Our Field EngineersSwagelok Resources Curated for You

Lightfoot Defence Fighter Jet Case Study
Lightfoot Defence, a leader in military refrigeration technology, worked with Swagelok to develop innovative solutions for the Eurofighter unified jet. Learn how Swagelok fluid system components were used to create high-tech refrigerant equipment for Lightfoot.

Trois règles pour obtenir des résultats d’analyse exacts
Découvrez comment éviter trois problèmes courants rencontrés avec les systèmes d’échantillonnage, des problèmes qui peuvent être à l’origine de résultats d’analyse inexacts et vous faire perdre du temps et de l’argent.

Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.

Questions/réponses sur les systèmes d’échantillonnage pour l’analyse avec Mike Frost
Mike Frost, responsable de l’ingénierie de terrain chez Swagelok, répond aux questions portant sur les problèmes communément rencontrés avec les systèmes d’échantillonnage pour l’analyse, et donne des conseils pour les éviter.
Filtres
Swagelok fabrique des filtres de qualité – filtres coalescents, filtres à particules en ligne, filtres à particules en T, filtres à particules en ligne, filtres à particules en T, filtres haute pureté, filtres ultra-haute pureté – pour utilisation avec des liquides ou des gaz. Nos filtres pour système fluides industriels sont proposés avec toutes sortes d’éléments filtrants et des pores aux dimensions nominales diverses. Si vous avez besoin que les fluides de vos systèmes soit filtrés avec efficacité pour éviter des contaminations ou des problèmes d’écoulement causés par des particules, optez pour les filtres Swagelok.