text.skipToContent text.skipToNavigation
tubing

Swagelok® Tubing

Choose tubing designed to perform and meet the challenges of virtually any industry or application for the heart of your fluid system.

Get Help Selecting Tubing

Swagelok supplies or sources, based on specific material properties, the following tubing options to meet a variety of application needs.

Stainless Steel Tubing

Instrumentation-grade seamless stainless-steel tubing is available in fractional, metric, and imperial sizes. It is chemically cleaned and passivated to ASTM G93 Level A and CGA 4.1 standards and thermocouple-cleaned per ASTM A632-S3. Additionally, welded stainless steel tubing in fractional sizes can be used with Swagelok components.

Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing

Made from 316L stainless steel, this tubing undergoes rigorous chemical cleaning and passivation processes, as well as thermocouple cleaning, to achieve ultrahigh purity. Available in sizes ranging from 1/8 to 2 in and 6 to 18 mm, it is ideal for applications requiring exceptional cleanliness and corrosion resistance. Additionally, the tube ends are prepared for orbital welding, facilitating easy and reliable installation.

304 or 304L Welded Tubing

Specifications

Materials 304 or 304L and 316 or 316L stainless steel
Pressure Ratings Up to 8160 psig
Sizes 1/8 to 1 in. outside diameter
Markings Size, material, specification, and heat number

Cone and Thread Tubing—IPT Series

Made from 316 stainless steel for durability and reliability, this tubing is designed for medium to high-pressure applications. It can handle pressures up to 20 000 psig (1378 bar) and high-pressure ratings of up to 60 000 psig (4134 bar).

Medium-Pressure Tubing—FK Series

Manufactured from 316 or 316L stainless steel, this tubing is offered in both 1/8-hard and heavy annealed varieties. Available in lengths of up to 20 ft. and metric lengths up to 6 m, it is designed for compatibility with Swagelok medium-pressure fittings. The cold-drawn 1/8-hard tubing provides increased material strength, enabling a reduced wall thickness and improved flow capacity. Each tube is distinctly marked with the size, material, condition, and heat number for easy identification.

Specifications

Heavy-Wall Annealed
Material 316 or 316L stainless steel
Pressure Rating 15 000 psig (1034 bar)
Sizes1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0134 in. wall
1/2 in. OD, 0.188 in. wall
Cold-Drawn 1/8-Hard
Material 316 or 316L stainless steel
Pressure Rating 15 000 psig (1034 bar)
Sizes 1/4 in. OD, 0.065 in. wall
3/8 in. OD, 0.083 in. wall
1/2 in. OD, 0.109 in. wall

High-Pressure Tubing—Sno-Trik Series

Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.

Specifications

Material 316 stainless steel
Pressure Ratings 15 000 psig (1034 bar)
Hardened Tubing 60 000 psig (4134 bar)
Annealed Tubing 30 000 psig (2067 bar)
Sizes 1/4 in. OD, 0.083 in. wall
1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0.125 in. wall
9/16 in. OD, 0.187 in. wall

Jacketed Tubing and Insulated Tubing

Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.

Jacketed Tubing Specifications

Materials316 or 316L stainless steel or copper with PVC jacket
Sizes1/4 to 1/2 in.; 6 to 12 mm
Pressure RatingsFractional Tubing: Up to 5100 psig (351 bar)
Metric Tubing: Up to 420 bar (6095 psig)
Maximum Process Temperature: 250°F (121°C)

Insulated Tubing Specifications

Materials316 or 316L stainless steel or copper with fibrous glass insulation and PVC jacket
Sizes1/4 to 1/2 in.; 6 to 12 mm
Pressure RatingsFractional Tubing: Up to 4896 psig (337 bar)
Metric Tubing: Up to 403 bar (5849 psig)
Maximum Process Temperature: 400°F (204°C)

Jacketed, Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced

Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.

Specifications

Materials316 or 316L stainless steel, copper, or PFA with PVC or urethane jacket
Sizes1/8 to 3/4 in.; 6 to 12 mm
Pressure RatingsFractional Tubing: Up to 10 900 psig (751 bar)
Metric Tubing: Up to 420 bar (6095 psig)
Maximum Process Temperature: 220°F (104°C)

Electric-Traced Tubing

Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F (121°C), or viscosity control.

Steam-Traced Tubing

Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines, maintaining temperatures in smaller diameter process lines from 50 to 200°F (10 to 93°C). Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C) or for viscosity control. Applications can include impulse, sampling, and process lines.

Have questions about tubing selection or availability?

Contact Local Specialists

Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Les ressources de Swagelok sélectionnées pour vous

Swagelok 현장 누설 감지 서비스
시스템 누설을 방지하는 방법: 적절한 튜브 준비의 중요성

성공적인 튜브 피팅은 여러 기준에 따라 다르지만 가장 중요한 요소 하나는 설치 전 적절한 튜브 준비입니다. 손상되거나 끝말림이 있거나 부적절하게 절단된 튜브를 피함으로써 비용이 많이 들거나 위험할 수 있는 누설을 방지하는 방법을 알아보십시오.

Green Alternative Systems 게이지
사례 연구: Swagelok은 튜브 벤딩 솔루션을 통해 Green Alternative Systems의 인건비 절감을 지원합니다.

Swagelok이 인건비를 절감할 수 있는 방법을 테스트하도록 지원함에 따라, Green Alternative Systems(GAS)는 생산 시간을 75% 감축하여 인건비를 연간 $224,000 절감할 수 있었습니다. 이러한 협력 관계가 수익성을 어떻게 개선했는지 자세히 알아보십시오.

Swagelok 수동 튜브 벤더 사용 모습
복잡한 튜빙 시스템을 구현하는 데 필요한 세 가지 T

핸드 튜브 벤더를 사용할 때 세 가지 T를 통해 어떻게 누설 지점이 더 적고 유동 효율이 높은 복잡한 튜빙 시스템을 구현할 수 있는지 알아보십시오.

Swagelok 수동 튜브 벤더 사용 모습
Swagelok 수동 튜브 벤더 사용 방법

수동 튜브 벤더를 사용하여 튜빙에 정확하고 효율적으로 90° 및 180° 벤딩을 만드는 방법을 알아보십시오. Swagelok® 수동 튜브 벤더는 Swagelok 튜브 피팅과 함께 사용되는 대부분의 재질로 제조된 튜빙에 일관적인 고품질 벤딩을 제공합니다.

This process may take several minutes. Please be patient and remain on the page.