Swagelok® Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.
View Tubing and Tube AccessoriesSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
튜빙 및 튜브 액세서리 카테고리
Tubing and Tube Accessories Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
316 / 316L 및 304 / 304L 스텐레스 강; 표준 계장용 튜빙; 1/8 ~ 2 in. 및 3 ~ 25 mm; 크기, 재질, 사양 및 열처리 코드 표시
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
316L 스텐레스강; 초고순도, 동축, 화학적 세정 및 부동태화, 써머커플 세정 튜브; 자동 용접용 양 끝단; 1/8 ~ 2 인치 및 6 ~ 18 mm; 크기, 재질 사양 및 용해 식별 코드 표시
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
특징; 316/316L 스텐레스강 및 구리 재질의 1/4 ~ 1/2 in. 및 6 ~ 12 mm 튜빙 크기; 스텐레스강 재질의 심리스 및 용접 튜빙 제공; 열가소성 폴리우레탄(TPU) 및 PVC 자켓이 외부 부식 및 마모로부터 튜빙 보호; 유리 섬유 단열재로 열손실을 줄이고 신체 보호
특징; 현장에서 간편하게 설치; 1/8 ~ 3/4 in. 및 6 ~ 12 mm 의 심리스 또는 용접된 튜빙 크기; 316 / 316L 스텐레스강, 구리 및 PFA 튜브 재질
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
Как использовать ручной трубогиб Swagelok
Узнайте, как использовать ручной трубогиб для точной и эффективной гибки на 90° и 180°. Ручные трубогибы Swagelok® обеспечивают стабильно высокое качество гибки трубок, изготовленных из большинства материалов, которые используются с трубными обжимными фитингами Swagelok.