|
Уплотнение из нерж. стали 304L для фитинга с наруж. цилиндрической резьбой ISO (RS) 3/8 дюйма
Part #: 304L-6-RSNB-2
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
JointsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Уплотнение из нерж. стали 304L для фитинга с наруж. цилиндрической резьбой ISO (RS) 3/8 дюйма
Log in or Register to view price
Catalogs
Joints
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
304L-6-RSNB-2 — Уплотнение из нерж. стали 304L для фитинга с наруж. цилиндрической резьбой ISO (RS) 3/8 дюйма
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 304L |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Flow Restrictor | No |
| Gasket Size | 3/8 po |
| Inner Ring | Entièrement métallique |
| eClass (4.1) | 23070101 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23071500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31181500 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31161833 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
| 304L-16-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
| 304L-2-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
| 304L-4-RSNB-2 | Нержавеющая сталь 304L | - | - | - | - | View Product |
| CU-12-RP-2 | Из меди | - | - | - | - | View Product |
| CU-2-RP-2 | Из меди | - | - | - | - | View Product |
| CU-4-RG-2 | Из меди | - | - | - | - | View Product |
| CU-4-RP-2 | Из меди | - | - | - | - | View Product |
| CU-6-RP-2 | Из меди | - | - | - | - | View Product |
| CU-8-RG-2 | Из меди | - | - | - | - | View Product |
| CU-8-RP-2 | Из меди | - | - | - | - | View Product |
| S-12-RS-2V | Углеродистая сталь | - | - | - | - | View Product |
| S-16-RS-2V | Acero al carbono | - | - | - | - | View Product |
| S-2-RS-2V | Acero al carbono | - | - | - | - | View Product |
| S-4-RS-2B | Acero al carbono | - | - | - | - | View Product |
| S-4-RS-2V | Acero al carbono | - | - | - | - | View Product |
| S-6-RS-2V | Acero al carbono | - | - | - | - | View Product |
| S-8-RS-2V | Acero al carbono | - | - | - | - | View Product |
| SS-12-RS-2B | Acero Inoxidable | - | - | - | - | View Product |
| SS-12-RS-2V | Acero Inoxidable | - | - | - | - | View Product |
| SS-12-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-16-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-16-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-20-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-2-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-2-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-4-RP-2 | Нержавеющая сталь | - | - | - | - | View Product |
| SS-4-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
| SS-4-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-4-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-6-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
| SS-6-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-6-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-8-RS-2B | Нержавеющая сталь | - | - | - | - | View Product |
| SS-8-RS-2V | Нержавеющая сталь | - | - | - | - | View Product |
| SS-8-RSD-2V | Нержавеющая сталь | - | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。