text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 1.7 Cv, 1/4 in. Female NPT

Part #: SS-QF4-B-4PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 400 PSIG @ 400 °F /27.5 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Body, 1.7 Cv, 1/4 in. Female NPT

Part #: SS-QF4-B-4PF
View Catalog

Add To Favorites

Catalogs

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF4-B-4PF — Stainless Steel Full Flow Quick Connect Body, 1.7 Cv, 1/4 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 400 PSIG @ 400 °F /27.5 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Laiton 3/4 po Filetage NPT femelle - - View Product
B-QF4-B-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QF4-B-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QF8-B-8PF Laiton 1/2 po Filetage NPT femelle - - View Product
SS-QF12-B-1210 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-QF12-B-12PF Acier inoxydable 316 3/4 po Filetage NPT femelle - - View Product
SS-QF12-B-12PM Acier inoxydable 316 3/4 po Filetage NPT mâle - - View Product
SS-QF16-B-1610 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes - - View Product
SS-QF16-B-16PF Acier inoxydable 316 1 po Filetage NPT femelle - - View Product
SS-QF16-B-16PM Acier inoxydable 316 1 po Filetage NPT mâle - - View Product
SS-QF4-B-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QF4-B-4FT Acier inoxydable 316 1/4 po Taraudage conique ISO - - View Product
SS-QF4-B-4MS Acier inoxydable 316 1/4 po Filetage cylindrique ISO mâle - - View Product
SS-QF4-B-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - View Product
SS-QF4-B-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QF4-B-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QF4-B-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QF4-B-6PF Acier inoxydable 316 3/8 po Filetage NPT femelle - - View Product
SS-QF4-B-6PM Acier inoxydable 316 3/8 po Filetage NPT mâle - - View Product
SS-QF8-B-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QF8-B-6PF Acier inoxydable 316 3/8 po Filetage NPT femelle - - View Product
SS-QF8-B-810 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-QF8-B-8FS Acier inoxydable 316 1/2 po filetage cylindrique ISO/BSP femelle 1/2 po - - View Product
SS-QF8-B-8MS Acier inoxydable 316 1/2 po Filetage cylindrique ISO mâle - - View Product
SS-QF8-B-8PF Acier inoxydable 316 1/2 po Filetage NPT femelle - - View Product
SS-QF8-B-8PM Acier inoxydable 316 1/2 po Filetage NPT mâle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.