text.skipToContent text.skipToNavigation

Válvula de regulación de bajo caudal de acero inox., 1/8 pulg. Swagelok

Part #: SS-SS2

Specifications

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/8 pulg.
Connection 2 Type Racor Swagelok®
CV Maximum 0.004
Handle Style Moleteada
Maximum Temperature, °F (°C) 400 (204)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010203
eClass (5.1.4) 37010203
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40183103
Straight Pattern, Low-Flow

Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Válvula de regulación de bajo caudal de acero inox., 1/8 pulg. Swagelok

Part #: SS-SS2
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Low-Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.

Specifications

SS-SS2 — Válvula de regulación de bajo caudal de acero inox., 1/8 pulg. Swagelok

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/8 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/8 pulg.
Connection 2 Type Racor Swagelok®
CV Maximum 0.004
Handle Style Moleteada
Maximum Temperature, °F (°C) 400 (204)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010203
eClass (5.1.4) 37010203
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-SS2 Laiton chromé gris-argent 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
B-SS4 Laiton chromé gris-argent 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-SS6MM Laiton chromé gris-argent 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-SS1 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-SS1-VH Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-SS2-VH Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-SS3MM Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-SS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS4-KZ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS4-VH Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-SS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-SS6MM-VH Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-SVCR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho View Product
SS-SVR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-SVR4-VH Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.