text.skipToContent text.skipToNavigation
hydrogen check valves

Swagelok® Hydrogen FK Check Valve for Hydrogen Applications

Designed for use in hydrogen refueling station applications, this check valve delivers unidirectional flow and highly reliable shut-off of small-molecule gases.

Get Help Selecting Hydrogen Valves

The Swagelok® hydrogen FK check valve for refueling station applications delivers unidirectional flow and highly reliable shut-off of small-molecule gases. When the differential drops below the cracking pressure, the check valve prevents reverse flow.

Specifications

Body Materials 316/316L duel certified material with 12% min Ni
End Connections Swagelok® FK series medium-pressure tube fitting
Working Pressures Up to 1050 bar (15 229 psig)
Temperature Range –40° to 85°C (–40° to 185°F)
Fixed Cracking Pressure < 2 bar (29 psig)
Body Seal 1.25 × pressure rating
Seat Seal 1 × pressure rating

Learn more about Swagelok’s Clean Energy Certifications

Fluid system with leak-tight Swagelok tube fittings

Tube Fittings Comparison (FK Series)

Watch and compare installation of FK series and cone and thread fittings.

Compare the Fittings

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.