Swagelok® Springless Diaphragm Valves for Modular Gas Systems
DE series springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability.
Request More InformationSwagelok DE Series springless diaphragm valves are engineered to ensure easy installation, reliable performance, and superior purity in modular ultrahigh-purity gas delivery systems.
Key Features:
- Valve body is made from 316L VIM-VAR stainless steel, ensuring high corrosion resistance and maintaining ultrahigh-purity standards
- Designed for seamless integration into with 1.125 in. C-seal or W-seal modular gas systems
- Fully contained PFA seat enhances purity by preventing contamination and offers improved thermal stability in critical applications
- Available in both two-port and three-port configurations to meet various system requirements
- Pneumatic and manual actuation options are available, offering flexibility in operation while maintaining a compact footprint
- The actuator is fixed in orientation relative to the valve body, ensuring consistent installation and minimizing the potential for alignment errors
- Corner chamfers on the valve body’s outlet side provide a clear visual indication of the flow direction, aiding in installation and system setup
Specifications
| Working Pressure | Vacuum to 125 psig (8.6 bar) |
| Burst Pressure | >3200 psig (220 bar) |
| Actuation Pressure | Normally Closed: 60 to 120 psig (4.1 to 8.2 bar) Normally Open and Normally Closed with Manual Integral Lockout Override: 60 to 90 psig (4.1 to 6.2 bar) |
| Temperature | 14° to 150°F (–10° to 65°C) |
| Flow Coefficient | 0.3 |
| Body Materials | 316L VIM-VAR stainless steel |
| Diaphragm Material | Cobalt-based superalloy |
| End Connections | Type: 1.125 in. modular surface mount (MSM) Configurations: 2-port and 3-port |
Springless Diaphragm Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Минимизируйте затраты, связанные с неконтролируемыми выбросами—используйте ЗРА с низким уровнем выбросов
Неконтролируемые выбросы это растущая проблема для химической и нефтеперерабатывающей отраслей. Сертифицированная ЗРА с низким уровнем выбросов может защитить ваше предприятие и доходы. Узнайте, какие испытания проходят клапаны, и как они могут вам помочь.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.