Tubing and Tube Accessories
Tubing and accessories available with these specifications:
- 1/8 to 1 in.
- Support system, swaging tools, manual pre-swaging tools, tube benders, hand tube benders, tube cutting and preparation
- 304 or 316 stainless steel hardware material
- Polypropylene, 303, 304, or 316 stainless steel, carbon steel, 316 stainless steel clamp with polypropylene cushion, polyamide, CF8M body material
Your local authorized Swagelok sales and service center may have additional options.
-
페럴 장착기 — 수동 페럴 장착기 — 페럴 장착기
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-ST-200 - - - - MS-ST-16M0GA - - - - MS-ST-600GA - - - - MS-ST-10M0GA - - - - MS-ST-12M0GA - - - - MS-ST-400GA - - - - MS-ST-6M0GA - - - - MS-ST-810GA - - - - MS-ST-1610 - - - - MS-ST-8M0GA - - - - MS-ST-1010GA - - - - MS-ST-1210 - - - -
Product Availability by Store Location
Hours