|
ステンレス鋼製ベローズ・シール・バルブ、溶接式、ステンレス鋼製ステム・チップ、1/4 インチ・サイズNPTめねじ
零部件号:SS-4H4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通型,手动执行世伟洛克波纹管阀采用无填料设计和焊接密封,可隔离系统流体并实现可靠的无泄漏性能。 波纹管阀是大气密封至关重要的应用场合的理想选择,我们提供多种可选项,对应通用和高纯度工况。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
目录
直通型,手动执行
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-4H4 — ステンレス鋼製ベローズ・シール・バルブ、溶接式、ステンレス鋼製ステム・チップ、1/4 インチ・サイズNPTめねじ
| 属性 | 值 |
|---|---|
| 执行机构类型 | 手動式 |
| 弯头材料 | 321 ステンレス鋼 |
| 阀体材料 | 316 ステンレス鋼 |
| 本体密封 | 溶接 |
| 清洁工艺 | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| 接头 1 尺寸 | 1/4 インチ |
| 接头 1 类型 | NPTめねじ |
| 接头 2 尺寸 | 1/4 インチ |
| 接头 2 类型 | NPTめねじ |
| Cv 最大值 | 0.28 |
| 流道型式 | ストレート型(2方タイプ) |
| 垫圈 | なし |
| 手柄颜色 | グリーン |
| 手柄类型 | アルミニウム製ノブ・ハンドル |
| 最高温度,°F (°C) | 600 (315) |
| 最高温度压力额定值 | 600°F @ 1000 PSIG /315°C @ 68.9 BAR |
| 最低温度, °F (°C) | -80 (-62) |
| 室温压力额定值 | 1000 PSIG @ 100°F/68.9 BAR @ 37℃ |
| 服务等级 | 一般用 |
| 阀杆头材料 | S17400ステンレス鋼 |
| 阀杆类型 | コーン型ステム・チップ |
| 表面光洁度 | 標準 |
| 测试 | SCS-00020 に基づいたヘリウム・リーク・テスト |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 查看产品 |
| SS-2H | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | - | 查看产品 |
| SS-2H2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | 查看产品 |
| SS-4BG | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 查看产品 |
| SS-4BG-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | 查看产品 |
| SS-4BG-V51 | Нержавеющая сталь 316 | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 查看产品 |
| SS-4BK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 查看产品 |
| SS-4BKT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 查看产品 |
| SS-4BKT-V51 | Нержавеющая сталь 316 | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 查看产品 |
| SS-4BK-TW | Нержавеющая сталь 316 | 1/4 дюйма | Трубное соединение под приварку враструб | 3/8 дюйма | Трубное соединение под приварку встык | 查看产品 |
| SS-4BK-V51 | Нержавеющая сталь 316 | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 1/4 дюйма | Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой | 查看产品 |
| SS-4BK-VCR | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 查看产品 |
| SS-4BRG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 查看产品 |
| SS-4BW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4BW-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| SS-4H | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4H2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4H-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | - | 查看产品 |
| SS-4H-TH3 | 316 Stainless Steel | 1/4 in. | Tube Stub | 1/4 in. | Tube Stub | 查看产品 |
| SS-4H-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 查看产品 |
| SS-4H-V13 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 查看产品 |
| SS-4H-V51 | 316 Stainless Steel | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 查看产品 |
| SS-4H-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-6BG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6BG-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6BW | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6H-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-8BG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8BG-TW | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | 查看产品 |
| SS-8BG-VCR | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 查看产品 |
| SS-8BK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8BK-VCR | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 查看产品 |
| SS-8BW | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.