Catalogs
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Angle Pattern, Low Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.
メータリング・バルブ 微量流量調節用 Sシリーズ Mシリーズ 31シリーズ
流量係数(Cv値):0.004から0.04まで(ストレート型の場合)/モデル:低圧型、高圧型/ハンドル各種(バーニア・ハンドルもございます)/材質:真ちゅう、316ステンレス鋼
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-SS1-A | 真ちゅう(クロム・メッキ) | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| B-SS2-A | 真ちゅう(クロム・メッキ) | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-SM2-S2-A | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS1-A | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-SS2-A | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-SS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.