カタログ
Tube Fittings and Adapters — Caps and Plugs — Plugs
Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Трубные обжимные фитинги из перфторалкокси PFA:
Температура от 20 до 204 °C (от 70 до 400 ºF); Рабочее давление до 18,9 бара (275 фунтов на кв. дюйм, ман.); Размеры от 1/8 до 1/2 дюйма
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| 2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| 6MO-400-P | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| 6MO-810-P | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-100-P | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-10M0-P | Brass | 10 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-1210-P | Brass | 3/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-200-P | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-400-P | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-500-P | Brass | 5/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-600-P | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-6M0-P | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| B-810-P | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| HC-400-P | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| HC-810-P | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| M-810-P | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| PFA-420-P | PFA | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| PFA-620-P | PFA | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| PFA-820-P | PFA | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| S-400-P | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-100-P | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-1010-P | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-10M0-P | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-1210-P | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-12M0-P | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-15M0-P | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-1610-P | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-16M0-P | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-18M0-P | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-2000-P | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-200-P | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-20M0-P | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-22M0-P | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-2400-P | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
| SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
| T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.