text.skipToContent text.skipToNavigation
Weld Fitting

Swagelok® Weld Fittings

Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications.

View All Weld Fittings

Swagelok offers a wide selection of weld fittings in various sizes, shapes, and materials for diverse applications. The options include high-purity and general industrial tube butt weld fittings, socket weld fittings, weld adapters, and subsea weld fittings. Miniature Swagelok Micro-Fit® fittings provide the same flow and service ratings as larger fittings in a compact design for tight spaces.

Available in sizes 1/8 to 1 in. and 6 to 18 mm, in 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials, tube butt weld fittings are designed for precise alignment and uniform tube walls, while pipe socket weld fittings offer heavy walls for long life in severe conditions. The choice of fitting, pipe, and tubing material being welded is critical. Using the same materials will ensure the same coefficients of expansion and will reduce the possibility of poor welds, out-of-roundness, or dimensional changes that are detrimental to a good weld.

Contact a Local Specialist

용접 피팅 카테고리

고순도 Micro-Fit 튜브 맞대기 용접 피팅

고순도 Micro-Fit 튜브 맞대기 용접 피팅

Micro-Fit 튜브 맞대기 용접 피팅은 미니어처화가 필요한 시스템에 적합하며, 더 큰 용접 피팅과 동등한 유량과 사용 등급을 제공합니다.

맞대기 용접 피팅

맞대기 용접 피팅

직선형, 엘보우, 티, 크로스 맞대기 용접 피팅은 튜브 직경과 일치하도록 직경이 정밀하게 표면처리되었으며, 높은 무결성의 연결을 제공합니다.

소켓 용접 피팅

소켓 용접 피팅

정밀 기계 가공 소켓 용접 피팅은 올바른 튜브 피팅을 보장하며 용접 열 입력을 줄일 수 있도록 얇은 벽이 있습니다.

용접 어댑터

용접 어댑터

고무결성 용접 어댑터 피팅은 강도와 신뢰성을 제공하며 품질 및 내식성에 대한 조건을 충족합니다. 

Weld Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

간격 측정 검사기를 사용하여 Swagelok 튜브 피팅의 정확한 설치 여부를 확인하는 방법
Swagelok 튜브 피팅 설치

이 비디오는 일관성, 품질, 신뢰성 측면에서 국제적인 명성을 쌓아온 Swagelok 튜브 피팅을 설치하는 필수 단계를 보여줍니다.

용접 피팅

용접 피팅

Swagelok은 모든 산업용 또는 고순도 애플리케이션에 적합한 다양한 재질, 크기, 형상의 용접 피팅을 공급합니다. 다양한 합금 재질의 영구, 고무결성 연결구는 고객의 품질 및 내식성 요구 조건에 부합하는 강도와 신뢰성을 제공합니다.

Swagelok 제품 예:

  • Micro-Fit® 고순도 튜브 맞대기 용접 피팅
  • 파이프 소켓 용접 피팅
  • 해저용 용접 피팅
  • 튜브 맞대기 용접 자동 피팅
  • 튜브 맞대기 용접 피팅
  • 튜브 소켓 용접 자동 피팅
  • 튜브 소켓 용접 피팅
  • 용접 어댑터 피팅

このプロセスには数分間かかる場合があります。このままお待ちください。