Swagelok® Pipe Fittings
Swagelok® NPT pipe fittings allow for consistent, leak-tight transitions in pipe and tubing systems used in most industrial applications.
View Pipe FittingsSwagelok® NPT pipe fittings provide reliable connections in pipe and tubing systems used in most industrial applications. They provide leak-tight performance while minimizing galling and optimizing the number of threads of engagement by exceeding the design requirements of industry standards.
Identify Thread Pitch and Size
These fittings are available in a range of shapes and materials, as well as a heavy-wall option in 316 stainless steel for applications up to 15 000 psig (1033 bar)—all manufactured to our exacting quality standards. Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.
Need assistance with fittings selection?
Catégories de raccords filetés

Accouplements
Maintain continuity between two or more sections of pipe for reliable transport of fluids or gases.

Adaptateurs
Connectez ou étendez un système fluide constitué de composants de différentes tailles et fabriqués dans des matériaux différents en utilisant des adaptateurs coudés, en té ou droits.

Capuchons et bouchons
Obturez un tuyau ou un raccordement fileté à l’aide d’un bouchon qui obture l’extrémité d’un tuyau ou d’un capuchon vissé sur l’extrémité d’un connecteur fileté.

Nipples
Adapt a piping system by using the right nipple to connect two pipes or other fittings on one or both ends.

Reducers
Combine a larger pipe to a smaller one, changing the pipe size in a piping system, to meet flow requirements or to adapt to existing piping.

Spare Parts and Accessories
Explore useful tools and kits to help maintain pipe fittings within fluid systems.

Union Ball Joints
Ensure leak-free and reliable systems with a union ball joint constructed for instrumentation and process control.
Pipe Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group
Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Installation des raccords pour tubes Swagelok
Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

Raccords filetés
Les raccords filetés Swagelok présentent des surfaces internes sans bavures et des flancs de filets lisses, ce qui permet une bonne fluidité du montage et assure une étanchéité optimale tout en limitant l’usure par frottement. Ces raccords sont proposés dans divers matériaux et plusieurs configurations – adaptateurs, capuchons, bouchons, accouplements, croix, coudes, mamelons, réducteurs, tés – et sont fabriqués selon des critères de qualité stricts fixés par Swagelok de manière à pouvoir être utilisés dans toutes sortes de situations.