Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-1211-PC-8 | Messing | 3/4 Zoll | Rohrstück | 1/2 Zoll | Rohrstück | View Product |
B-401-PC | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
B-601-PC | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | View Product |
B-811-PC | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
B-811-PC-6 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
M-401-PC | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
M-811-PC | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
S-811-PC | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
SS-1011-PC | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Rohrstück | View Product |
SS-101-PC | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/16 Zoll | Rohrstück | View Product |
SS-10M1-PC | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 10 mm | Rohrstück | View Product |
SS-10M1-PC-6M | Edelstahl 316 | 10 mm | Rohrstück | 6 mm | Rohrstück | View Product |
SS-10M1-PC-8M | Edelstahl 316 | 10 mm | Rohrstück | 8 mm | Rohrstück | View Product |
SS-1211-PC | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 포트코넥터 | View Product |
SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
SS-12M1-PC | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 12mm | 포트코넥터 | View Product |
SS-12M1-PC-10M | Edelstahl 316 | 12 mm | Rohrstück | 10 mm | Rohrstück | View Product |
SS-12M1-PC-6M | Edelstahl 316 | 12 mm | Rohrstück | 6 mm | Rohrstück | View Product |
SS-12M1-PC-8M | Edelstahl 316 | 12 mm | Rohrstück | 8 mm | Rohrstück | View Product |
SS-1611-PC | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | View Product |
SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | View Product |
SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | View Product |
SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | View Product |
SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | View Product |
SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
SS-501-PC | Acier inoxydable 316 | 5/16 po | Adaptateur pour tube Swagelok® | 5/16 po | Embout de raccordement | View Product |
SS-601-PC | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Embout de raccordement | View Product |
SS-601-PC-2 | Acier inoxydable 316 | 3/8 po | Embout de raccordement | 1/8 po | Embout de raccordement | View Product |
SS-601-PC-4 | Acier inoxydable 316 | 3/8 po | Embout de raccordement | 1/4 po | Embout de raccordement | View Product |
SS-6M1-PC | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 6 mm | Embout de raccordement | View Product |
SS-6M1-PC-3M | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 6 mm | Embout de raccordement | View Product |
SS-811-PC | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout de raccordement | View Product |
SS-811-PC-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Embout de raccordement | View Product |
SS-811-PC-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout de raccordement | View Product |
SS-8M1-PC | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 8 mm | Embout de raccordement | View Product |
SS-8M1-PC-6M | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 8 mm | Embout de raccordement | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.