text.skipToContent text.skipToNavigation
Swagelok VCR metal seal gasket fitting

Swagelok VCR® Metal Gasket Face Seal Fittings

Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems. They are comprised of high-purity material, install easily in tight spaces, and are ideal for situations where system fluids or temperatures may not be compatible with O-ring elastomer materials.

View VCR® Fittings

Swagelok VCR® metal gasket face seal fittings are the original vacuum coupling radius (VCR) fittings and have set the industry standard for metal-to-metal sealed connections. Swagelok VCR® fittings can feature an ultra-high purity construction and can be used in high-purity applications ranging from vacuum to positive pressure. Face seal fittings have less area of entrapment and are cleaner than tube fittings, limiting the potential for contamination in applications where low particulate levels are imperative. Metal-to-metal sealing allows for VCR® fitting use in applications where elastomers are incompatible with system fluid.

Swagelok VCR® fittings are easy to install and feature a compact footprint, making them useful in a variety of applications where space is especially limited. The fittings’ precision-manufactured, side-load retainer gasket allows easy installation and minimal clearance for removal, reducing installation and maintenance time required. Flow restrictor bodies with several orifice sizes are available to provide repeatable flow reduction.

Have questions about VCR® fittings?

Contact Local Specialists

Categorías de Accesorios de Cierre Frontal con Junta Plana Metálica VCR®

Accesorios para soldar

Accesorios para soldar

Haga conexiones permanentes entre el tubo y los componentes para crear uniones resistentes y a prueba de fugas que aporten una gran integridad a los cierres metal-metal. 

Aufschraubverschraubungen

Aufschraubverschraubungen

VCR-Verschraubungen mit Innengewinde sind in vielen Größen erhältlich und bieten eine leckagefreie Abdichtung in hochreinen Anwendungen.

Gerade Einschraubverschraubungen

Gerade Einschraubverschraubungen

Sichere und leckagefreie Verbindung zwischen Buchse und Dichtung sowie hochreine Metall-auf-Metall-Abdichtung.

Kurze Schottverschraubung

Kurze Schottverschraubung

Con la garantía de un cierre estanco entre los dos lados de un tabique, utilice estos pasamuros cortos en las aplicaciones de ultra alta pureza que requieran un diseño compacto.

Lange Stutzen

Lange Stutzen

Leckagefreie Verbindungen mit hochreiner Metall-auf-Metall-Dichtung für Szenarien, in denen eine längere Endverbindung erforderlich ist.

Manguitos cortos

Manguitos cortos

Ofrece un cierre fiable en aplicaciones más compactas al comprimir la junta plana metálica desde ambos extremos durante el apriete, lo que da como resultado un cierre frontal estanco.

Pasamuros

Pasamuros

Accesorios de cierre frontal con junta plana metálica VCR® para conexiones fiables y estancas. Disponibles en varios tamaños y materiales para adaptarse a las necesidades de sus aplicaciones.

Reduzierstücke

Reduzierstücke

Die Verschraubungen sind für ultrahochreine Systeme ausgelegt und sorgen für eine zuverlässige und leckagefreie Verbindung von Rohren unterschiedlicher Größen.

Stutzen

Stutzen

VCR®-Verbindungen mit Metalldichtungen bieten zuverlässige und leicht trennbare Metall-auf-Metall-Dichtungen für hochreine geschweißte Systeme.

Tapones para tubo y tapones para racor

Tapones para tubo y tapones para racor

Schließen Sie Anschlüsse oder Rohrenden mit Kappen und Stopfen aus Edelstahl 316 – für leckagefreie Prozesse von Vakuum bis Überdruck.

Tuercas, Juntas y Accesorios

Tuercas, Juntas y Accesorios

Consiga cierres estancos duraderos desde vacío hasta presión positiva con estas soluciones.

Uniones

Uniones

Los accesorios Swagelok VCR® son los racores originales para vacío y han establecido el estándar industrial para conexiones con cierre metal-metal.

VCR Metal Gasket Face Seal Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.