Analytical Instrumentation
Swagelok leverages extensive expertise in process fluid analysis to offer a range of solutions, including custom pre-engineered subsystems, fluid system assemblies, and components. We provide design, troubleshooting, and training services to support various fluid system applications.
Get Help from an Applications EngineerSwagelok’s predesigned subsystems, covered by a Limited Lifetime Warranty, simplify fluid sampling and control across various facilities, ensuring consistency and easy installation. Application engineers design and build fluid system solutions using high-quality Swagelok components. These systems can be semi- or fully automated using programmable logic controllers (PLC), transmitters, relays, pumps, sensors, and more.
Swagelok’s solutions include pre-engineered subsystems (PrESS) for analytical applications, gas distribution systems, grab sampling systems, and mechanical seal support systems. Offered a wide range of components, including fittings and valves, along with expert support through system evaluation, training, and custom design services to meet your analytical process needs.
분석 계장 카테고리
Analytical Instrumentation Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Seal Support Systems are each designed for a specific mechanical seal and set of process conditions. These systems supply either a gas or a liquid to the mechanical seal to regulate the environment in which the seal operates, protecting rotating equipment from damage. Swagelok seal support systems rely on the guidance provided by API 682: Pumps - Shaft Sealing Systems for Centrifugal and Rotary Pumps.
MPC 시리즈: ANSI/ISA 76.00.02에 준하는 설계, 38.2 mm(1.5 in. 플랫폼); 구성, 조립 및 유지보수가 간편; 밸브, 필터, 레귤레이터 및 압력 게이지 이외에 추가 표면 구성용 부품을 위한 어답터
그랩 샘플링은 분석을 위해 유체 또는 가스 샘플을 실험실에 보내기 위해 해당 샘플을 채취하는 것입니다. 완전하게 문서화된 유체 샘플링 및 제어 시스템을 위해 Swagelok 애플리케이션 솔루션을 사용하면 일관성 있는 운영이 가능합니다.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
가스 분배 시스템은 각 기계가 요구하는 압력과 흐름율에 맞추어 가스를 고압 가스원에서 시설로 전달하는 것이 목적입니다. 대부분 하나 또는 일련의 압력 제어 단계 주위에 설치되고, 가스 분배 시스템에는 네 가지의 대표적인 서브 시스템이 있습니다. 가스원 입구 연결부, 일차 가스 압력 제어, 자동 변환, 그리고 이용 현장입니다. 이 가이드는 스웨즈락의 가스 분배 시스템에 대한 정보를 제공하고 있습니다.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
SSV 시리즈; 소형의 단일 모듈인 더블블록앤블리드 (DBB) 기능 제공; 일반 NPT 및 ANSI/ISA 76.00.02 모두 호환 가능한 설계; 시스템 최대 압력 250 psig (17.2 bar) 에서 개폐 압력은 40 psig (2.8 bar); 일체형 루프는 일정한 출구 흐름을 유지; 열림 상태를 쉽게 확인할 수 있는 커다란 색상 표시 링
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad
Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas
Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.
Amélioration de la production avec des assemblages de systèmes fluides sur mesure
Découvrez comment les Solutions sur mesure Swagelok ont aidé Charbonneau Industries à se concentrer sur ses capacités de base en accélérant la production, en réduisant les coûts de main-d’œuvre et en garantissant la qualité du système avec des systèmes de soupapes de décharge thermique préfabriquées.