|
Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,9, filetage NPT femelle 1/4 po The 40G series ball valve functions under varying temperatures, withstands thermal cycling, and minimizes leakage.
Art.-Nr.: SS-43GF4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
2-Wege, gerade AusführungDer einteilige Instrumentierungskugelhahn der Serie 40 hat beinahe 40 Jahre lang in verschiedenen Branchen zuverlässige Leistungen erbracht. Swagelok hat die Kugelhahnkonstruktion modifiziert und ein innovatives Montageverfahren entwickelt. Das Resultat ist der neue Kugelhahn der Serie 40G, der einen erweiterten Temperatureinsatzbereich und bessere Wärmezyklusfähigkeiten hat, sowie weniger anfällig für Leckagen ist. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,9, filetage NPT femelle 1/4 po
The 40G series ball valve functions under varying temperatures, withstands thermal cycling, and minimizes leakage.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
2-Wege, gerade Ausführung
개폐형, 방향전환형 및 교차형 유로; 최대 사용 압력 3000 psig (206 bar); 온도 범위 –53 ~ 148°C (–65 ~ 300°F); 실외 환경 및 고온 공정용 사양; 1/16 ~ 3/4 in. 및 3 ~ 12 mm 연결구
MPC 시리즈: ANSI/ISA 76.00.02에 준하는 설계, 38.2 mm(1.5 in. 플랫폼); 구성, 조립 및 유지보수가 간편; 밸브, 필터, 레귤레이터 및 압력 게이지 이외에 추가 표면 구성용 부품을 위한 어답터
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
本バルブは、工場テストの際に、窒素を用いて6.9Mpaの圧力で、あるいはバルブの最高使用圧力が6.9Mpaより低い場合はその最高使用圧力で、調節を行っています。
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
40G/40/AFS/SKシリーズ・ボール・バルブへの電気式アクチュエーター(140シリーズ)、エアー・アクチュエーター(130/150シリーズ)、エアー・アクチュエーター(121シリーズ)の取り付け
ISO5211準拠のアクチュエーターの取り付け用ブラケット・キット/40G/40/60/83/H83/SK/FKB/GBシリーズ・バルブ/AFSボール・バルブ/バルブの作動トルクの算出方法/アクチュエーターおよび関連部品の選定/取り付け用ブラケット・キットの選定
Technische Daten
SS-43GF4 — Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,9, filetage NPT femelle 1/4 po
| Attribute | Wert |
|---|---|
| Kugel- / Spindelwerkstoff | Stainless Steel |
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 1/4 in. |
| Typ Verbindung 1 | Female NPT |
| Größe Verbindung 2 | 1/4 in. |
| Typ Verbindung 2 | Female NPT |
| Maximaler Cv | 0.9 |
| Fließweg | Standard |
| Ventilkörper | 2-Way, Shutoff, Straight |
| Grifffarbe | Black |
| Griffart | Lever |
| Niedrigemission-zertifiziert | Yes |
| Bohrung | 0.187 in /4.7 mm |
| Packungswerkstoff | Modified PTFE UHMWPE |
| Ring-/Scheibenmaterial | Stainless Steel |
| Raumtemperatur-Druckeinsatzbereich | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| Prüfung | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| B-42F2 | 真ちゅう | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | Produkt anzeigen |
| B-42S4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| B-42S6MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| B-43F4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| B-43F4RT | 真ちゅう | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| B-43S4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| B-43S4-SC11 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| B-43S6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| B-43S6MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| B-43VF4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| B-44F4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| B-44F6 | Латунь | 3/8 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | Produkt anzeigen |
| B-44S10MM | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| B-44S6 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| B-44S6-K | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| B-45F8 | Латунь | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Produkt anzeigen |
| B-45S12 | Латунь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| B-45S8 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| HC-43S4 | Сплав C-276 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| M-43S4 | Сплав 400 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-41GS1 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-41GS2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-41GS2-1466 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-41GS3MM | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GES4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GF2 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-42GS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS4-12457 | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | Produkt anzeigen |
| SS-42GS4-1466 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS4-31C | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS4-LH | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS4-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS6MM-1466 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GS6MM-SC11 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-42GVCR4 | Edelstahl 316 | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | Produkt anzeigen |
| SS-43GF2 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-43GF4RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-43GM4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-43GM4-F4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-43GM4-S4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS10MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-12457 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-1466 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-31C | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-A15C3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-K | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-LL | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS4-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS6-1466 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS6-K | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-43GS6-LL | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS6MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS6MM-1466 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS6MM-31C | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS6MM-SC11 | 316ステンレス鋼 | 6 mm | Swagelok® チューブ継手 | 6 mm | Swagelok® チューブ継手 | Produkt anzeigen |
| SS-43GS6MM-SHD | 316ステンレス鋼 | 6 mm | Swagelok® チューブ継手 | 6 mm | Swagelok® チューブ継手 | Produkt anzeigen |
| SS-43GS6-SC11 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS8-LL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GS8MM | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-43GVCO4 | 316ステンレス鋼 | 1/4 インチ | おすVCO継手 | 1/4 インチ | おすVCO継手 | Produkt anzeigen |
| SS-43GVCR4 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | Produkt anzeigen |
| SS-43GVS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-44F4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| SS-44F6 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | Produkt anzeigen |
| SS-44F6RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーめねじ | 3/8 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| SS-44S10MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-44S6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-44S6-1466 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-44S6-LLC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | Produkt anzeigen |
| SS-45F8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45F8-LL | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45F8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-45S12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-1466 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-33C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-SG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45TS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS8-K | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.