text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1 in. Female NPT

Part #: SS-QTM8-D-16PF

Specifications

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1 in. Female NPT

Part #: SS-QTM8-D-16PF
View Catalog

Add To Favorites

Catalogs

DESO Stems
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM8-D-16PF — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1 in. Female NPT

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-QTM2-D-400 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-4PF Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QTM2-D-4PM Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-4PMK2 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-4PMK3 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-4PMK5 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-600 Нержавеющая сталь 316 с покрытием Xylan® 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-6M0 Нержавеющая сталь 316 с покрытием Xylan® 6 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-8M0K2 Нержавеющая сталь 316 с покрытием Xylan® 8 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-8M0K4 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM4-D-400 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM4-D-4PM Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM4-D-600 Нержавеющая сталь 316 с покрытием Xylan® 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-1210 Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-12PF Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Внутр. резьба NPT - - View Product
SS-QTM8-D-12PM Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM8-D-16PM Нержавеющая сталь 316 с покрытием Xylan® 1 дюйм Наруж. резьба NPT - - View Product
SS-QTM8-D-810 Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-8PF Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Внутр. резьба NPT - - View Product
SS-QTM8-D-8PM Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Наруж. резьба NPT - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.