|
316 Stainless Steel High Pressure Fitting, 9/16-18 Uniform Thread Size x 1/4 in. Coned Tube Stub
Part #: SS-44M-A-441
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsSno-Trik straight fittings deliver reliable, leak-tight performance in high-pressure systems up to 60 000 psi with durable, cone-and-ferrule design. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel High Pressure Fitting, 9/16-18 Uniform Thread Size x 1/4 in. Coned Tube Stub
Log in or Register to view price
Catalogs
Straights
Sno-Trik straight fittings deliver reliable, leak-tight performance in high-pressure systems up to 60 000 psi with durable, cone-and-ferrule design.
Характеристики: конструкция из нержавеющей стали 316; температура до 1000 °F (537 °C); фитинги среднего давления, диаметр от 1/4 до 1 дюйма, номинальное давление до 20 000 фунтов на кв. дюйм, ман. (1378 бар); фитинги высокого давления, диаметр от 1/4 до 9/16 дюйма, номинальное давление до 60 000 фунтов на кв. дюйм, ман. (4134 бар); предлагаются варианты исполнения, соответствующие стандарту NACE® MR0175 / ISO15156
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Specifications
SS-44M-A-441 — 316 Stainless Steel High Pressure Fitting, 9/16-18 Uniform Thread Size x 1/4 in. Coned Tube Stub
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 9/16-18 in. |
| Connection 1 Type | High-Pressure Male Thread |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Coned Tube Stub |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-440-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® высокого давления | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-44M-A-200 | Нержавеющая сталь 316 | 9/16-18 дюймов | Наружная резьба высокого давления | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-44M-A-400 | Нержавеющая сталь 316 | 9/16-18 дюймов | Наружная резьба высокого давления | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.