|
Brass Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting
Part #: B-QC4-S-400
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
Stems
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
B-QC4-S-400 — Brass Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body |
| Lubricant | Without lube on any components |
| O-Ring Material | Buna N (Standard) |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 250 °F /17.2 BAR @ 121 °C |
| Pressure Rating Coupled at Room Temp | 2000 PSIG @ 70 °F /137 BAR @ 21 °C |
| Series | QC4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-S-2PM | Латунь | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC4-S-400K1 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| B-QC4-S-400K3 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| B-QC4-S-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QC4-S-4PM | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC4-S-6M0 | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| B-QC6-S-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QC6-S-4PM | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC6-S-600 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-200 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-2PF | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-S-2PM | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-S-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-400K1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-400K2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-400K3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-400K4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-400K5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-S-4FT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | - | - | View Product |
| SS-QC4-S-4MT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QC4-S-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-S-4PM | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-S-4PMK2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC6-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC6-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QC6-S-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC8-S-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QC8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.