Swagelok® High-Pressure Metal Hose (FX Series)
FX series all-metal high-pressure flexible hose provides corrosion-resistance in high-temperature, vacuum, and high-pressure corrosive environments.
Ask Us About Hose SelectionFX series hose is a convoluted 316L core stainless steel high pressure braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking in this metal braided hose. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
Watch this Video to Learn More About Permeation
A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series high pressure braided hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
| Materials | Core: 316L annular convoluted SS Reinforcement: 321 SS double braid End connections: 316 SS |
| Nominal Hose Sizes | Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in. |
| Working Pressures | Vacuum to 6000 psig (413 bar) for 1/4 in. Vacuum to 5000 psig (344 bar) for 3/8 in. Vacuum to 4500 psig (310 bar) for 1/2 in. Vacuum to 3600 psig (248 bar) for 3/4 in. Vacuum to 3000 psig (206 bar) for 1 in. Vacuum to 2600 psig (179 bar) for 1 1/4 in. Vacuum to 2200 psig (151 bar) for 1 1/2 in. Vacuum to 1675 psig (115 bar) for 2 in. |
| Temperature Range | –325 to 1000°F (–200 to 537°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Schlauchberatung von Swagelok®
Erhalten Sie Tipps zur Auswahl der richtigen Schläuche sowie zur Installation, Inspektion und Wartung. So verlängern Sie die Lebensdauer und Leistung Ihrer Schläuche und minimieren die Kosten.
Erfahren Sie mehr zum Thema SchlauchmanagementSwagelok-Ressourcen für Sie zusammengestellt
In drei Schritten zu sicheren Schläuchen und geringeren Anlagenkosten
Die Sicherheit industrieller Schlauchsysteme spielt bei der regelmäßigen Anlageninstandhaltung oft nur eine untergeordnete Rolle. Allerdings müssen Schläuche regelmäßig geprüft werden, denn Leckagen und Verschleiß können sich zu einem ernsthaften Risiko für Ihre Anlage entwickeln. Erfahren Sie, wie Sie gefährliche Situationen vermeiden und gleichzeitig die Betriebskosten senken.
Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen
Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.
Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innenliegenden Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.
최적의 호스 보강재 선택 방법
산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.