VCO® O-Ring Face Seal Fittings — Female Connectors
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Female Connectors — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCO-7-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Female NPT SS-16-VCO-7-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Female NPT SS-8-VCO-7-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Female NPT SS-4-VCO-7-2 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Female NPT SS-8-VCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Female NPT SS-4-VCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Female NPT
Product Availability by Store Location
Hours